Page 999 - MISUMI SINGAPORE Economy Series
P. 999

Max.
           Part Number           Mounting     Energy   Max.    Max.    Length (L)            B
                       3     4    Screw   Stroke   Absorbed (E’)  Equivalent   Collision     (Both
                      Cap  Stopper   Nominal   (S)  Per   Per   Mass    Velocity    L1  L2  T  t  d  d1  Surfaces
                                                      (me’)
                            Nut
                  2
                                                                    Cap not
                                                                Cap
           1Type  NO.              (M)      Cycle  Minute   (kg)  (M/S)  provided provided  Width)
                                                  (J)
                                              (J)
                                                                                                   14
                 1210             M12×1.0  10  12  360  35  3   89.5  81  61  10  4  8.5 10.5 3  14
                 1412             M14×1.5  12  21  410  90  2.5  107.2  95.2  70.2  13  5  12  12  4  19  Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /
                 1415             M14×1.5  15  22  440  120  3.2  129  117  89  13  5  12  12  4  19


                 1425             M14×1.5  25  28  460  140  3.2  154  142  104  13  5  12  12  4  19  Accessories  Cylinders and


                 1612             M16×1.5  12  22  420  150  3.2  107.2  95.2  70.2  13  5  12  14  4  19  P.951


                 2016             M20×1.5  16  25  530  210  3  148.8  133  104  13  8 15.8 18  6  26  Absorber  Shock

                                                                                                   P.991
                 2020             M20×1.5  20  34  580  298  3.6  152.8  137  100  17  8 15.8 18  6  26
                       -     SC
                     (Provided) (Provided)                                                         Bearings  Rod End
           C-AD  2025  N     -    M20×1.5  25  39  650  312  3.6  157.8  142  100  17  8 15.8 18  6  26
                      (Not   (Not                                                                  P.999
                     Provided)  Provided)
                 2525             M25×1.5  25  85  1100  450  3.5  162  143.5  106 12.5 10 18.5 22  8  32  Floating Joint


                 2540             M25×1.5  40  100  1300  780  3.5  221.5  -  132 12.5 10 37  22  8  32
                                                                                                   P.1004

                 2550             M25×1.5  50  98  1630  720  4.2  246.5  -  100  78  10 18.5 22  8  32  Silencer


                 2580             M25×1.5  80  150  2100  800  4.2  343  -  100 144.5 10 18.5 22  8  32  P.1006

                 2725             M27×1.5  25  90  1200  480  3.5  162  143.5  100 18.5 10 18.5 22  8  32  and Accessories  Control Valves

                                                                                                   P.1007
                 3625             M36×1.5  25  150  1500  1400  3.2  183  -  101  22  15 25  35 10  46


                 3650             M36×1.5  50  300  1800  1450  3.5  246  -  149  22  15 25 35.5 10  46  Handling  Air Source
                                                                                                   P.1015
          EFor larger sizes, see the Economy series Shock Absorbers, Heavy Load Absorption Type catalog page.
          EPlease visit MISUMI website for details of the models available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering                                                                                  O-Rings
          Example  Part Number (1Type · 2No.)  -  3Cap Provided / Not provided  -  4Stopper Nut provided / Not provided
                      Example1C-AD1412
                           2C-AD1412    -           N           -             SC                   P.1027
                  *1~3: Body of Shock Absorber
                  *4   : Optional Spare Part of Shock Absorber

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  994
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   994   995   996   997   998   999   1000   1001   1002   1003   1004