Page 1004 - MISUMI SINGAPORE Economy Series
P. 1004

Rod End Bearings Lubrication Free, Tapped


                                                 Representative model: E-GZN8
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                                                        from
   14                                                   1.83               SGD 1 day
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  50~99  100~

                                                      Quantity
                                                                    1~49
                                                      Discount
                                                                                         30%
                                                                               15%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                          Material
    Cylinders and   Accessories  S45C (Zinc Plating)  Bearing Steel  Outer Ring  Bushing (Lining)  D  (r)  B1  dH8
                                                                                 B
                      Inner Ring
             Holder
                                        PTFE
                                H59
   P.951                                                                                d1
                                                                         L
                                                                      L1
    Shock   Absorber                                             D1                  l
                                                             T
   P.991                                                         D2              W   M×P
    Rod End   Bearings  1Type  Part Number  3d  Connecting   D  D1 D2  L  L1 L  B  B1 T  W  d1  (r)  Static Load  Mass
                                       Thread
                                                                                   Capacity
                     2Connecting
                                                                                   Radial Cs
                                       Spec.
                    Thread Direction
                                      M×Pitch
                                                                                     (kN)
                                  5   M5×0.8  18  9  11 36.5 27 10  6  8  4  9  7.7   6      16
   P.999                          6   M6×1.0  20 10 13 40.5 30 12 6.75 9  5  11 8.96  7.65   22
     Floating Joint   (Right-Hand)  10A M10×1.25  24 12.5 16 48.5 36 16  9  12  6.5  14 10.4  0.3  12.9  47
                                      M8×1.25
                                  8
                      Unspecified
                                      M10×1.5
                                  10
                                                                        17 12.9
                                              28 15 19 57.5 43 20 10.5 14
                                                                                      18
                                                                                             77
                                                                                ~
   P.1004   E-GZN         L       12  M12×1.75 32 17.5 22 66.5 50 22 12 16  19 15.4  0.5  24  100
                                  14
                       (Left-Hand)  14A  M14×2.0  36 20 25  75 57 25 13.5 19  8 22  16.9  31  160
                                      M14×1.5
     Silencer                     16  M16×2.0  40 22 27 85.5 64 28 15 21   19.4       39    220
                                                                                      57
                                                                                            420
                                                                            23
                                      M20×1.5
                                              50 27.5 34 102.5 77 33 18 25 10 30
                                  20
   P.1006  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
                   Part Number (1Type · 2Connecting Thread Direction · 3d)
          Example
    Control Valves   and Accessories  E-GZN8
   P.1007      Example                                                  QLubrication Free
                   Right-Hand Thread                                    1 As shown in the product photo,
    Air Source   Handling  Connecting Rod                        Right-Hand   has a layer of PTFE lining
                                                                          the self-lubricating joint bearing
                                                                 Thread
                          for Rod End Bearing
                                                                          between the steel ball and the
                                                                          copper ring.
   P.1015                        Left-Hand Thread                       2 PTFE lining is used for
                                                                          lubrication. No oil filling is
                                                                          required during use.
                                                                          Easy to use, maintenance-free,
     O-Rings                                                              low product unit cost and high
                                                                          cost performance.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
   P.1027  on website  By                    By                                     MISUMI
                    Type  E-GZN             Keyword  rod end bearing
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    999                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   999   1000   1001   1002   1003   1004   1005   1006   1007   1008   1009