Page 1006 - MISUMI SINGAPORE Economy Series
P. 1006

Rod End Bearings Tapped


                                                 Representative model: E-GYN8
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                                                        from
   14                                                   2.17               SGD 1 day
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  50~99  100~

                                                                    1~49
                                                      Quantity
                                                                               15%
                                                                                         30%
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                      Material
    Cylinders and   Accessories  S45C (Zinc Plating)  Bearing Steel  Bushing (Lining)  D  (r)  B1  dH8
             Holder
                      Inner Ring
                                                                       B
                                 H62
   P.951                                                                     d1
                                                          Oil Filling Port
                                          L
    Shock   Absorber                         L1      D1

   P.991                                        T                          l
                                                     D2               W    M×P
    Rod End   Bearings  Part Number  Connecting                                    Static Load

                                                                                    Capacity
                                   Thread
                                          D
                                                     L
                                                            L
                   2Connecting
                                             D1
                                                        L1
                                                                            d1
                                                 D2
                                   Spec.
   P.999   1Type  Thread Direction  3d  M×Pitch  16 8.5 11  35  27  10  B  B1  T 4  W  7.7  (r)  Radial Cs   Mass
                                                                                      (kN)
     Floating Joint  Unspecified  6 8  M8×1.25  18  10  13  39  30  12 6.75 9  5  11 8.96  11.6  22
                                                               6
                                                                         9
                                                                                      5.7
                                                                                             16
                                                                  8
                                   M5×0.8
                               5
                                   M6×1.0
                                                                                      7.2
                                                                                             47
                                                        36
                                                    47
                                                           16
                                                                  12
                                                               9
                                                                         14 10.4
                                          22 12.5 16
                               10
                                  M10×1.5
   P.1004  E-GYN   (Right-Hand)  10A M10×1.25  26  15  19  56  43  20 10.5 14  6.5  17 12.9  0.3  14.5  77
                                                                                ~
                       L       12 M12×1.75 30 17.5 22  65  50  22  12  16  19 15.4  0.5  17  100
                                  M14×2.0
                               14
                    (Left-Hand)
     Silencer                 14A M14×1.5  38  22  27  84  64  28  15  21  8  22 16.9  28.5  160
                                                                                      24
                                                           25 13.5 19
                                              20
                                          34
                                                 25
                                                        57
                                                    74
                                                                         24 19.4
                                  M16×2.0
                               16
                                                                                            220
                               20  M20×1.5  46  27  34 102 77  33  18  25  10  30  23  42.5  420
   P.1006  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
    Control Valves   and Accessories  Example  Part Number (1Type · 2Connecting Thread Direction · 3d)
                                    E-GYN8
   P.1007      Example Right-Hand Thread                                 QOil Lubrication
                                                                         1 As shown in the product photo,
    Air Source   Handling  Connecting Rod                        Right-Hand T  2 Lubricating oil can be added
                                                                          there is an oil filling port on the
                                                                          holder.
                          for Rod End Bearing
                                                                 hread
   P.1015                        Left-Hand Thread                         through the oil filling port
                                                                          for longer service life, more
                                                                          durability and better lubrication.
     O-Rings
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
   P.1027  on website  By                    By                                     MISUMI
                    Type  E-GYN             Keyword  rod end bearing
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1001                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1001   1002   1003   1004   1005   1006   1007   1008   1009   1010   1011