Page 1008 - MISUMI SINGAPORE Economy Series
P. 1008

Knuckle Joints for Cylinder, Single / Double


           New                                   Representative model: E-MCCRI-M10-1.25
          Products
                                                  Save Up to
                                                  vs Standard Type  67%              Shipping
                                                                                        from
   14                                                   3.90               SGD 5 days                                                                                                                     14
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  50~99  100~                                                                                           Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /

                                                      Quantity
                                                                    4~49
                                                      Discount
                                                                                         30%
                                                                               15%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Cylinders and   Accessories  QSingle Clevis Joint NM  φNC  QDouble Clevis Joint  G H  D  φI  L                                                                                                        Accessories  Cylinders and



   P.951          NE  ND  NF                      A         C                                                                                                                                             P.951
                                                              B
                     NG
    Shock   Absorber   φNP                             E                                                                                                                                                  Absorber  Shock
                       NH
          Single Clevis Joint                         φF                 Material:  Carbon Steel
                                                                         Surface Treatment: Chemically Nickel Plating
   P.991      Type         No.       NC      ND      NE     NF      NG      NH     NM      NP                                                                                                             P.991
                          M3-0.5      3      12     15.5     5      5     M3X0.5    3      8
    Rod End   Bearings    M4-0.7      4      16     21.5    6.8     8 6   M4X0.7   4.7     10                                                                                                             Bearings  Rod End
                                                                                           8
                                                                                    4
                                                     21
                                      5
                                                             7
                                                                          M5X0.8
                          M5-0.8
                                             16
                                      5
                                                                    8
                                                                          M6X1.0
                                                            14
                          M6-1.0
                                                                                   7.7
                                                     34
                                             25
                                                                                           16
                          M8-1.25     8      25      32     11.5      8.5  M8X1.25  6.2    12
   P.999    E-MCCRI      M10-1.25    10      30      41     14      11   M10X1.25  9.7     20                                                                                                             P.999
                                     12
                         M12-1.25
                                                            24
                                                                    20
                                                     62
                                             48
                                                                         M12X1.25
                                                                                           24
                                                                                   12
     Floating Joint       M14-1.5    10      30      42     14      14    M14X1.5  17.6    22                                                                                                              Floating Joint
                                                                                           26
                                             64
                          M16-1.5
                                                                                   16
                                                            32
                                                                    23
                                                     82
                                                                          M16X1.5
                                     16
                                             40
                                                                    18
                          M18-1.5
                                                            20
                                                                                   21.6
                                     14
                                                                          M18X1.5
                                                                                           28
                                                     56
                                                                                   20
   P.1004                 M20-1.5    20      80     102     40      30    M20X1.5  27.6    32                                                                                                             P.1004
                                                                                           38
                                                     71
                                     18
                                             50
                          M22-1.5
                                                                    21
                                                            27
                                                                          M22X1.5
                          M26-1.5    22      55      79     31      22    M26X1.5  31.6    44
     Silencer  Double Clevis Joint  No.  A  B    C     D      E     F     G     H     I     L                                                                                                              Silencer
              Type
                          M3-0.5    15.5   12    5     6    M3X0.5  6     6     3     3     9
                                                                          8
                                                       8
                                                                                4
                                                 8
   P.1006                 M4-0.7     22    16    10    10   M4X0.7  7 9  10    5.3    4 5  11.5                                                                                                           P.1006
                                           16
                                                                                           14.6
                                                            M5X0.8
                                     22
                          M5-0.8
    Control Valves   and Accessories  M10-1.25  28  21  16.5  12  M8X1.25  11  12  10.3  10  16.8                                                                                                         and Accessories  Control Valves
                                                            M6X1.0
                                                 10
                                                                                      5
                          M6-1.0
                                                                               6.6
                          M8-1.25
                                                                               8.3
                                                                                            21
                                                                   15
                                                                         16
                                                                                      8
                                           25
                                                       16
                                     34
                                     41
                                                19.5
                                           30
                                                                                           26.4
                                                       20
                                                           M10X1.25
                                                                         20
                                                                   19
                                                                                12
                                           30
                                                                         36
                                                       22
                                                                                      10
                          M14-1.5
                                                           M14X1.5
                                                                   22
                                     42
                                                                                           42.4
                                                 14
   P.1007   E-MCCRY      M12-1.25    62    48    24   25.4  M12X1.25  23  25.4  18.4  12   32.4                                                                                                           P.1007
                          M16-1.5    80    64    32    32  M16X1.5  30   32    22.4   16   50.4
                                                                                16
                                                                                            39
    Air Source   Handling  M20-1.5  101    80    40    40  M20X1.5  42   44.4  28.4   20   53.4                                                                                                           Handling  Air Source
                                                                                      14
                          M18-1.5
                                                           M18X1.5
                                     56
                                                                   28
                                           40
                                                 20
                                                       28
                                                                         44
                                                                                20
                                     71
                                                       38
                                                           M22X1.5
                          M22-1.5
                                           50
                                                                                           63.6
                                                 27
                                                                         56
                                                                                      18
                                                                   38
   P.1015                 M26-1.5    79    55    31    44  M26X1.5  44   64    32.4   22   72.6                                                                                                           P.1015
          Ordering
          Example  Part Number -  No.
     O-Rings        E-MCCRI  -  M10-1.25                                                                                                                                                                   O-Rings
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
   P.1027  on website  By                    By                                     MISUMI                                                                                                                P.1027
                    Type  E-MCCRI           Keyword  knuckle joint
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1003                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1003   1004   1005   1006   1007   1008   1009   1010   1011   1012   1013