Page 1009 - MISUMI SINGAPORE Economy Series
P. 1009

Floating Joints Screw Mount Type


           New                                   Representative model: E-MCCRF-M10-1.25
          Products
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                                                        from
 14                                                     9.10               SGD 5 days              14
 Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  30%  Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /

                                                      Quantity
                                                                       1~29
                                                                                       30~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 Cylinders and   Accessories    Size M6 or Below MJ   φME  MH   MJ                                 Accessories  Cylinders and




 P.951                                                           MK°                               P.951
                                                            MG
                                                            MB
                                               MF
 Shock   Absorber                                     MA                                           Absorber  Shock

 P.991                          Size M8 or Above MJ       MH   MJ MK°                              P.991
 Rod End   Bearings                        φME                                                     Bearings  Rod End


                                                                 MK°
 P.999                                         MF          MG                                      P.999
                                                           MB
 Floating Joint                                       MA                   Material:   Carbon Steel  Floating Joint

                                                                           Surface Treatment: Electrophoretic Paint
 P.1004       Type       No.     MA     MB    ME     MF     MG     MH      MJ     MK   Radial Compensation  P.1004
                       M3-0.5    23.5   7.5   12.8   5.5    2.4     4    M3×0.5   ±5°     0.5
                       M4-0.7
                                        9.5
                                 26
 Silencer              M5-0.8   34.5   13.5   12.8    6 8 8  3 4 4  6 4 6  M4×0.7  ±5°    0.5       Silencer
                                              13.8
                                                                                  ±5°
                                                                                          0.5
                                                                         M5×0.8
                                                                                          0.5
                                              13.8
                                                                         M6×1.0
                                                                                  ±5°
                                       13.5
                       M6-1.0
                                34.5
                       M8-1.25
                                                                         M8×1.25
                                                                   8
 P.1006                M10-1.25  51     20     24    10.5    6 6   10   M10×1.25  ±5°     0.5      P.1006
                                                                                  ±5°
                                                     11
                                        22
                                               26
                                 58
                                                                                          0.5
 Control Valves   and Accessories  E-MCCRF  M12-1.25  58  22.5  34.5  11.5  7 8  15  M12×1.25  ±5°  0.75  and Accessories  Control Valves
                                                                   12
                                                                                          0.5
                                               28
                                        22
                       M14-1.5
                                 70
                                                                         M14×1.5
                                                                                  ±5°
                                                     16
                                                             8
                                                                         M18×1.5
                                                                   18
                                                     21
                                              44.5
                                 92
                                                                                  ±5°
                                        27
                       M18-1.5
                                                                                           1
 P.1007                M16-1.5   90     27    44.5   19     11     17    M16×1.5  ±5°     0.75     P.1007
                       M20-1.5   102    29     53    22     10     22    M20×1.5  ±5°     1.25
 Air Source   Handling  M22-1.5  102    32    59.5   25     13     22    M22X1.5  ±5°     1.25     Handling  Air Source
                                               53
                                                            13
                                                                                  ±5°
                                                      25
                                        32
                                 120
                       M26-1.5
                                                                   27
                                                                         M26X1.5
                                                                                           2
 P.1015   Ordering  Part Number  -  No.                                                            P.1015
          Example
                    E-MCCRF  -  M10-1.25
 O-Rings                                                                                            O-Rings
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
 P.1027    on website  By                    By                                     MISUMI         P.1027
                    Type  E-MCCRF           Keyword  floating joint
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1004
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1004   1005   1006   1007   1008   1009   1010   1011   1012   1013   1014