Page 1014 - MISUMI SINGAPORE Economy Series
P. 1014

Solenoid Valves 3 Ports


                                                 Representative model: E-SP3V210-02-NC-B


                                                                                     Shipping
                                                                                        from
   14                                                  10.23               SGD 1 day
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  30%

                                                      Quantity
                                                                       1~29
                                                                                       30~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
               Type
                          Material
    Cylinders and   Accessories  Solenoid Valve Main Body Aluminum Alloy  Surface Treatment
                                     Painted
               Silencer
                          Copper
                                      -
   P.951   Single Coil/2-Position                      Double Coil/2-Position
                 E     F                                         R         S
    Shock   Absorber  L                                 A


   P.991                                                                        3-4P
                   G          2- φ T
    Rod End   Bearings



   P.999         H     J      2- φ K
                                                                            2- φ K
     Floating Joint  B                                  B               I                    C
                                                  C
                  I

   P.1004                                                        H         J
                               D                                          D
     Silencer    R     S


   P.1006    A                                          L       E         F
    Control Valves   and Accessories  Outlet Type  3-4P           G             2- φ T



   P.1007                                                        Standard Silencer  Short Silencer
                                                                       φ ED
    Air Source   Handling                                                      EH    φ ED



   P.1015                                                        EL          EH
                                                                   EB          ER             EL
                                                                             ER             EA
     O-Rings                                                       EA

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
   P.1027  on website  By                    By                                      MISUMI
                    Type  E-SP3V            Keyword  solenoid valve
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1009                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1009   1010   1011   1012   1013   1014   1015   1016   1017   1018   1019