Page 1017 - MISUMI SINGAPORE Economy Series
P. 1017

Hand Switching Valves With Toggle Grip


                                                 Representative model: E-MVW210-02
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                       11.41               SGD 1 day               14
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%          Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
               Type       Material  Surface Treatment
           Hand Valve Main Body  Aluminum Alloy  Painted                         Standard Silencer
               Silencer   Copper      -                                               φ ED         Accessories  Cylinders and


           Hand Switching Valves                L                                                  P.951
                    D                          PB                           N    EL        EH
                                                                                   EB       ER
                                                                    3-4P                           Absorber  Shock
               C                                                                   EA
             B                            PA                                      Short Silencer
                         J  G                        3-φ4.3           K                            P.991
           A  2-Q                                                                     φ ED
                                                                                 EH                Bearings  Rod End
                                                       24°                       ER            EL
                                                                                             EA    P.999
                             E
                  Part Number        4Piping   Accessories           Dimension                      Floating Joint
                                              5
                                     Thread
           1Type 2Specifications  3Number of   Nominal   (Silencer)*  A  B  C  D  E  G  J  K  L  N PA PB  Q
                            Positions*
                                      Dia. P
                              10                   83.5 59.5          71.5                         P.1004
                     2     (Two-Position 5 Way)
                                              -
                 (200 Series)  30   02(G1/4)  (None)        33  22 88.5   36 21 35 3 20 23.5 G1/8
                          (Three-Position 5 Way)  B    103  79         91                           Silencer
          E-MVW
                              10           (Standard)  92.5 72.5      82.5
                                              S
                     3     (Two-Position 5 Way)  03(G3/8)  (Short)  40  27  98  45 24 40 4 24  27 G1/4  P.1006
                 (300 Series)  30
                          (Three-Position 5 Way)   111.5 91.5         101.5
          *When the valve is in the middle position, the ports are closed and the cylinder stays in same place.  and Accessories  Control Valves
          *When choosing the silencer accessory, 2 silencers are shipped in the same bundle.
                  Please order after selecting part number and parameters according to the selection steps 1 to 5.  P.1007
          Ordering
          Example  Part Number(1Type · 2Specification · 3Number of Positions) - 4Piping Thread Nominal Dia. P - 5Accessories (Silencer)
                               E-MVW210              -          02
                               E-MVW210              -          02           -        B            Handling  Air Source
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-MVW             Keyword  switching valve                MISUMI         P.1015
                                                                                      Economy series
          Standard Silencer                           Short Silencer                                O-Rings
            ER     EA     EB     EL     EH    φ ED       ER      EA       EL      EH      φ ED
                                                                                                   P.1027
           G1/8    5.8     4    22.5    12     7.5      G1/8     5.8      11      12      8.6
           G1/4     7      4    26.5    15     9.5      G1/4      7      12.5     15       12
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1012
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1012   1013   1014   1015   1016   1017   1018   1019   1020   1021   1022