Page 1016 - MISUMI SINGAPORE Economy Series
P. 1016

Manifold Block For 5 Ports Solenoid Valves


                                                 Representative model: E-MSP4V100-5


                                                                                     Shipping
                                                                                        from
   14                                                   7.40               SGD 1 day
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  30%

                                                                                       30~
                                                                       1~29
                                                      Quantity
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Cylinders and   Accessories  B3  B2 A                      1Type Material:  Aluminum Alloy   Surface Treatment: Painted
                                                                   Part Number
                                                                                   3Number of Rows
                       B1
                                                                        2Specifications
                                                                                   (1 Row increments)
                                                                        100 (100 Series)
                                                                                        2~16
                                                                        200 (200 Series)
                                   4-φP4 Through Hole
   P.951         B4                4-P3      6-G              E-MSP4V   300 (300 Series)  2~12
                                                                        400 (400 Series)
                                                                                     C2 C3 D1 D2 D3
                                                                                 C1
                                                                           B3 B4
                                                                        B2
    Shock   Absorber                D3  D2  D1  E1  E2  Specifications  L  A  B1  19n  25.5 19 19n-6.5 12.5 5 30 28 20
                                                    100 Series 19(n+1) 19n+14 19n+6.5
                                                                                         38 36 21
                                                                        23n
                                                                           31.5 23 23n-8.5 14.5
                                                    200 Series 23(n+1) 23n+17 23n+8.5
                                                                                       6
                                                                                         50 45 26
                                                F2
                                                    400 Series 35n+28 35n+21 35n+10 35n-3.5 45 31.5 35n-17 18
                                    2n- φ P2-J2
   P.991      C3   C2  C1          n- φ P1-J1  F1   300 Series 28n+26 28n+20 28n+9 28n-1 37 27 28n-11 17  7 72 63 32
                         L                     F    Specifications E1  E2  F  F1  F2  G  J1 J2 φ P1 φ P2  φ P3  P4
    Rod End   Bearings  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  100 Series  58  40 23.5 12  8.5  G1/4  11 12  8  8.5 M4×0.7  4.3
                                                                                      6
                                                                                        M3×0.5
                                                                             10 13 10.2 6.5
                                                           60
                                                    200 Series
                                                              43 23.5 13 11.5
                                                                                             4.5
                   Part Number (1Type · 2Specification) - 3Number of Rows
                                                    300 Series
                                                                 29 16.8 12.8 G3/8 9.5 16.8 13
                                                           75
                                                              53
          Example
                        E-MSP4V100    -     5       400 Series 98.5 71.2 35 19.5 13.6 G1/2 8  17 14.4 12.5 M4×0.7 7.5
   P.999                Manifold Block For 3 Ports Solenoid Valves
     Floating Joint                              Representative model: E-MSP3V100-5
   P.1004
     Silencer                                           8.20                         Shipping
                                                                                        from
   P.1006                                        Volume Discount           SGD 1 day
    Control Valves   and Accessories             E  Shipping days may differ by Quantity. 1~29  30%
                                                      Quantity
                                                                                       30~
                                                      Discount
                                                                     Unit Price
   P.1007                                        E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                      A          2-P2     4-G                  1Type Part Number   3Number of Rows
    Air Source   Handling        2-φP3 Through Hole           E-MSP3V   100 (100 Series)  2~16
                                                                                   (1 Row increments)
                                                                        2Specifications
                   B2
               B1
                                                                        200 (200 Series)
                                                                        300 (300 Series)
   P.1015                         D2  D1   E1  E2   Specifications  A  B1  B2  C1  C2  C3  D1  D2
                                                                                             16
                                                    100 Series  19n+13.5  17.5  19  13  12  4.5  19  22.5
                                                                   23
                                                                        23
                                                            23n+17
                                                    200 Series
                                                                                15
                                                                            17
                                                                                         30
           C3
     O-Rings  C2  C1  2n- φ P1-J                F F1  Specifications  E1 28n+20  F 27  F1  28 G  20 J  17 L  6 φ P1 φ P2 φ P3
                                                    300 Series
                                                                                             24
                                                                                         35
                       L
                                                               E2
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  100 Series  31  17.5  19  11.5 G1/8  12  19n+18  8  M3
   P.1027  Example  Part Number (1Type · 2Specification) - 3Number of Rows  200 Series  45  22.5  24  14.6 G1/4  14  23n+23  10  4.5
                        E-MSP3V100    -     5       300 Series 49.9  29  27.9 15.5 G3/8  15  28n+26  8.5  M4
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                      MISUMI
                    Type  E-MSP3V           Keyword  manifold
                                                                                      Economy series
   1011
   1011   1012   1013   1014   1015   1016   1017   1018   1019   1020   1021