Page 1021 - MISUMI SINGAPORE Economy Series
P. 1021

E-MFR2 (2MAXI)
                              72
                              49
                            φ38.5
                              34
                            M30×1.5                      32.5       62                             14
                            2  15                              46
                                      Mounting Bracket
                                                    1.6                 24
                                                                    6.5  16.5  Pressure Gauge      Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /
                     2-6.5                 40.5
                   33
                                        20
                                                Pressure Control Knob Locked      Connection Diameter  P.951
                     IN                OUT                                   φ52
                                  41                                                               Accessories  Cylinders and
                                              201.5
                    2-G1/4                                            3Supply Side/Control Side
           Pressure Gauge Joint                                           G1/4
                                                                          G3/8
                                          141                             G1/2  Differential Pressure Drainage  Absorber  Shock

                                                                                                   P.991

                                                                                20.5               Bearings  Rod End
                           12                                                          G1/8
                                                                                       Joint Female
                               Drainage Port                                           Thread      P.999
                                                                                 Drainage Port
                                                                                   φ20              Floating Joint
                         3Supply /
                                                               Pressure
            Part Number  Control Side   4   Water   Pressure   Pressure  Gauge    Pressure    Max.    Withstanding  Temperature  Mass
                                     Filter  Cartridge  Drainage
                                     Cup  Precision Method
           1Type  2Capacity   Connection   Thread   Capacity  Regulation   Gauge Mounting    Scale   Medium Operating    Pressure  Range  (g)  P.1004
                                                                             Pressure
                                                    Range
                               Type
                                                                     Unit
                     Size
                         Dimension
                                                               Thread
                         1(1/8)
                  1(MINI)            15cc                      PT1/8                         297    Silencer
                         2(1/4)
                                                                                                   P.1006
                                             Differential
                                                                             1MPa  1.5MPa
                                G
           E-MFR         2(1/4)  (Thread G)  40μm Pressure   0.15~0.9MPa   Provided  MPa/Psi Air  (145Psi) (215Psi)  -5~70°C  and Accessories  Control Valves
                                                   (20~130Psi)
                                               Type
                  2(MAXI)  3(3/8)    60cc                      PT1/4                         576
                                                                                                   P.1007
                         4(1/2)                                                                    Handling  Air Source
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering                                                                                 P.1015
          Example  Part Number (1Type · 2Capacity Size)  -  3Connection Dimension  -  4Thread Type
                              E-MFR1           -          2         -      G                        O-Rings
                                                                                                   P.1027



           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1016
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1016   1017   1018   1019   1020   1021   1022   1023   1024   1025   1026