Page 1018 - MISUMI SINGAPORE Economy Series
P. 1018

Hand Switching Valves With Pull Knob


                                                 Representative model: E-MVP210-02


                                                                                     Shipping
                                                                                        from
   14                                                  11.29               SGD 1 day
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  30%

                                                                       1~9
                                                                                       10~
                                                      Quantity
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                          Material
               Type
    Cylinders and   Accessories  Hand Valve Main Body  Aluminum Alloy  Surface Treatment  φ D  Standard Silencer
                                    Painted
                          Copper
                                      -
               Silencer
                                                                                   φ ED
   P.951    With Pull Knob
                                                                                         EH
                                                                              EL
    Shock   Absorber         2- φ L  AC        E                  2-Q           EB  EA   ER
   P.991                           A                3- φ K  3-4P               Short Silencer
                                                                                   φ ED
    Rod End   Bearings  LA   PA        KA                  PD       QA
                                     AB
                                                                              EH
                     LC      PC        KB                           QC         ER           EL
   P.999                                                                                  EA
                           PB               KC                 LB
     Floating Joint                            Specifications  A  AB  AC  B  C  D  E  K  KA  KB  KC
                                            C
                                                               B
                                Nominal Dia.
   P.1004   1Type  Part Number  3Number of  Piping Thread   5Accessories    100 Series  98.3  60.6  18  27  M12×0.75  3  14  22.6  0
                                        (Silencer)*
                                  4P
                  2Specifications
                         Positions*                           10        22.5
                                               200 Series  108  68.5  22  35  M14×1   20  23.5  23.5
                  1 (100 Series)
     Silencer  E-MVP  2 (200 Series)  (Two-  01(G1/8)  (None)  300 Series  123  80.5  12.2  27  40  24.1  M16×1  4.3  24  27.5  27
                                          -
                           10
                                          B
                          Position
                                          S
                          5-Way)  02(G1/4)  (Standard)
   P.1006         3 (300 Series)  03(G3/8)  (Short)  Specifications  L 3  LA  LB  14.6  P  PA  PB  21.6  29.6  Q  QA  15.6
                                                                                             QC
                                                                 LC
                                                                                  PD
                                                                               PC
    Control Valves   and Accessories  *  When choosing the silencer accessory, 2 silencers are shipped in the   200 Series  -  -  -  -  G1/8  21  3  22.7  33.2  G1/8  36  15.2
                                                          30
                                                              13
                                                                                          28
                                                                        16
                                               100 Series
                                                                            2.8
           same bundle.
                                                                    G1/4
                                                                        24
                                               300 Series
                                                                            4
                                                                    G3/8
   P.1007         Please order after selecting part number and parameters according to the selection steps 1 to 5. 27.5  39.5  G1/4  45  17
    Air Source   Handling  Ordering  Part Number(1Type · 2Specification · 3Number of Positions)  - - -  4Piping Thread Nominal Dia. P  - -  5Accessories (Silencer)
          Example
                                                                   02
                                  E-MVP210
                                  E-MVP210
                                                                                       B
                                                                   02
   P.1015  How to search
           on website  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
                                                                                     MISUMI
     O-Rings        Type  E-MVP             Keyword  switching valve                  Economy series
                   A
            R
                                                         R
   P.1027  Standard Silencer  B   L     H      φ D    Short Silencer  A   L        H      φ D
           G1/8    5.8     4     22.5   12     7.5      G1/8     5.8      11      12      8.6
           G1/4     7            26.5   15     9.5      G1/4      7      12.5     15       12
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1013                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1013   1014   1015   1016   1017   1018   1019   1020   1021   1022   1023