Page 1013 - MISUMI SINGAPORE Economy Series
P. 1013
Part Number 4Piping Thread 6Wiring 7Accessories Exhaust
1Type 2Specifications 3Coil + Switching Type Nominal Dia. Q 5Voltage Type (Silencer) * Dia. P
1 (100 Series) 01(G1/8)
2 (200 Series) 01(G1/8) - G1/8 14
10 (Single Coil/2-Position Exhaust) -
2 (200 Series) 20 (Double Coil/2-Position Exhaust) 02(G1/4) A (DIN Socket (None)
E-SP4V 30C (Double Coil/3-Position Closed Center) (AC220V) Type) B
B
3 (300 Series) 30E (Double Coil/3-Position Exhaust Center) 02(G1/4) (DC24V) I (Standard)
S
30P (Double Coil/3-Position Pressure Center) (Outlet Type) G1/4 Shock Absorbers / O-Rings Air Cylinders / Valves / Regulators /
3 (300 Series) 03(G3/8) (Short)
4 (400 Series) 04(G1/2) G1/2
* When choosing the silencer accessory, 2 silencers are shipped in the same bundle.
Please order after selecting part number and parameters according to the selection steps 1 to 7.
Ordering
Example Part Number (1Type · 2Specification · 3Coil + Switching Type) - 4Piping Thread Nominal Dia. Q - 5Voltage, 6Wiring Type - 7Accessories (Silencer) Accessories Cylinders and
E-SP4V210 - 02 - B
E-SP4V210 - 02 - BI - B
Single Coil/2-Position P.951
Specifications A B C D E F G I H J φK L M N R S φT
100 Series 18 27 53.5 99.2 14.2 28 28.2 4 21.2 14 3.3 13 13.2 30 20.14 16 Absorber Shock
3.3
200 Series 22 35 65.5 122.6 15.6 36 33.6 7 23.6 20 17 14.6 38 23.1 21
4.3 P.991
300 Series 27 40 68 142.1 22.6 45 45.1 6.4 33.1 24 20 20.1 50 33.1 24 4.3
400 Series 34 50 73 170.5 25.5 63 57 8 43 28 5.5 27 21 72 39 36 4.5
Double Coil/2-Position Bearings Rod End
Specifications A B C D E F G I H J φK L M N R S φT
P.999
100 Series 18 27 53.5 142 57 28 71 4 64 14 3.3 13 56 30 63 16 3.3
200 Series 22 35 65.5 178 71 36 89 7 79 20 17 70 38 78.5 21
4.3 Floating Joint
300 Series 27 40 68 194 74.5 45 97 6.4 85 24 20 72 50 85 24 4.3
400 Series 34 50 73 227 82 63 113.5 8 99.5 28 5.5 27 77.5 72 95.5 36 4.5 P.1004
Double Coil/3-Position
Specifications A B C D E F G I H J φK L M N R S φT Silencer
100 Series 18 27 53.5 157 57 28 71 4 64 14 3.3 13 56 30 62.9 16
3.3
200 Series 22 35 65.5 197 71 36 89 7 79 20 17 70 38 78.5 21 P.1006
4.3
300 Series 27 40 68 213 74.5 45 97 6.4 85 24 20 72 50 85 24 4.3
400 Series 34 50 73 248 82 63 113.5 8 99.5 28 5.5 27 77.5 72 95.5 36 4.5 and Accessories Control Valves
Standard Silencer Short Silencer
P.1007
ER EA EB EL EH φED ER EA EL EH φED
G1/8 5.8 22.5 12 7.5 G1/8 5.8 11 12 8.6
4 Handling
G1/4 7 26.5 15 9.5 G1/4 7 12.5 15 12 Air Source
G3/8 9 36.5 18 11.5 G3/8 9 16 18 14.8
5 P.1015
G1/2 10 40.5 21 14 G1/2 10 17 21 17.5 O-Rings
P.1027
Register an Account Technical Support Sales Inquiry Contact Us:
Tel: (65) 6733 7211
Website: sg.misumi-ec.com
Hours: 9am - 6pm (Mon - Fri) 1008
bit.ly/RegisterMISUMIaccount techsupport@misumi.com.sg cs@misumi.com.sg 9am - 3pm (Sat)