Page 1012 - MISUMI SINGAPORE Economy Series
P. 1012

Solenoid Valves 5 Ports


                                                 Representative model: E-SP4V210-02-B
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                                                        from
   14                                                   9.52               SGD 1 day
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  30%

                                                                       1~29
                                                                                       30~
                                                      Quantity
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                          Material
                Type
    Cylinders and   Accessories  Solenoid Valve Main Body Aluminum Alloy  Surface Treatment
                                    Painted
               Silencer
                                      -
                           Copper
                                                            M
   P.951    Single Coil/2-Position                 Double Coil/2-Position  N
                M
                      N
    Shock   Absorber  L  R  S  2- φ T              L         R          S     2- φ T
   P.991
    Rod End   Bearings                      C                                                C


             B                                     B
   P.999
              I  H    J     2- φ K                           H       I  J     2- φ K
     Floating Joint  E  F   D                               E           D

                                                                        F
   P.1004
             A                                     A
     Silencer  Double Coil/3-Position  2-P                    G Outlet Type  3-4Q  2-P
                  G
                         3-4Q

   P.1006    L        M           N
    Control Valves   and Accessories  R  S  2- φ T



   P.1007
    Air Source   Handling  B                               C     Standard Silencer  Short Silencer



   P.1015              H      I   J     2- φ K                         φ ED          φ ED
                                    D                                          EH
     O-Rings           E          F                              EL          EH

             A                                                     EB        ER  ER           EL
   P.1027                                                                                   EA
                        G            3-4Q  2-P                     EA



          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                      MISUMI
                    Type  E-SP4V            Keyword  solenoid valve                   Economy series
   1007
   1007   1008   1009   1010   1011   1012   1013   1014   1015   1016   1017