Page 1015 - MISUMI SINGAPORE Economy Series
P. 1015
Part Number 4Piping
3Coil + Thread 5Initial State 6Voltage 7 8Accessories
1Type 2Specifications Switching Nominal Dia. Wiring Type (Silencer) *
Type P
1 (100 Series) 01(G1/8) NC
2 (200 Series) 10 01(G1/8) (Normally 14
2 (200 Series) (Single Coil/ 02(G1/4) Closed) -
NO
2-Position
-
3 (300 Series) Exhaust) 02(G1/4) (Normally A (DIN Socket (None)
E-SP3V 3 (300 Series) 03(G3/8) Open) (AC220V) Type) B
1 (100 Series) 01(G1/8) B I (Standard) Shock Absorbers / O-Rings Air Cylinders / Valves / Regulators /
2 (200 Series) 20 01(G1/8) (DC24V) (Outlet Type) S
2 (200 Series) (Double Coil/ 02(G1/4) - (Short)
2-Position
3 (300 Series) Exhaust) 02(G1/4)
3 (300 Series) 03(G3/8)
* When choosing the silencer accessory, 1 silencer is shipped in the same bundle. Accessories Cylinders and
Please order after selecting part number and parameters according to the selection steps 1 to 8.
Ordering
Example Part Number (1Type · 2Specification · 3Coil + Switching Type) - 4Piping Thread Nominal Dia. P - 5Initial State - 6Voltage, 7Wiring Type - 8Accessories (Silencer) P.951
E-SP3V210 - 02 - NC - B -
E-SP3V210 - 02 - NC - B - B
Single Coil/2-Position Absorber Shock
Specifications A B C D E F G I H J φK L R S φT
100 Series 18 27 53.5 87.2 13.2 19 23.2 7.5 11.7 21 3.3 13 14.5 15.5 P.991
200 Series 22 35 65.5 114.6 14.6 30 30.6 8.2 17.6 25 17 18.4 22.5 3.3
300 Series 27 40 68 127.1 20.1 35 37.6 10 22.6 30 4.3 20 27.1 21 4.3
Double Coil/2-Position Bearings Rod End
Specifications A B C D E F G H I J φK L R S φT
100 Series 18 27 53.5 130 56 19 66 54.5 7.5 21 3.3 13 57.3 15.5 P.999
200 Series 22 35 65.5 170 70 30 86 73 8.2 25 4.3 17 73.8 22.5 3.3
300 Series 27 40 68 179 72 35 89.5 74.5 10 30 20 79 21 4.3 Floating Joint
Standard Silencer Short Silencer
ER EA EB EL EH φED ER EA EL EH φED P.1004
G1/8 5.8 4 22.5 12 7.5 G1/8 5.8 11 12 8.6
G1/4 7 26.5 15 9.5 G1/4 7 12.5 15 12
G3/8 9 5 36.5 18 11.5 G3/8 9 16 18 14.8 Silencer
P.1006
Example
3-Way Solenoid Valve
(5-Way Solenoid Valve)
Manifold (P.1007) Speed Controller (Meter Out)
(P.1011) and Accessories Control Valves
Male Thread (P.1150)
Fitting
(P.1089) P.1007
New
Products
Male Thread Elbow (P.955) Handling Air Source
(P.1090)
P.1015
Tubes O-Rings
(P.1157)
P.1027
Register an Account Technical Support Sales Inquiry Contact Us:
Tel: (65) 6733 7211
Website: sg.misumi-ec.com
Hours: 9am - 6pm (Mon - Fri) 1010
bit.ly/RegisterMISUMIaccount techsupport@misumi.com.sg cs@misumi.com.sg 9am - 3pm (Sat)