Page 1022 - MISUMI SINGAPORE Economy Series
P. 1022

Air Modular F.R.L. Units, 3 Pcs


           New                                   Representative model: E-MC2-3-G
          Products
                                                  Save Up to
                                                  vs Standard Type  59%              Shipping
                                                                                        from
   14                                                  56.32               SGD 1 day
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  30%

                                                      Quantity
                                                                                       10~
                                                                       1~9
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
              Type
    Cylinders and   Accessories  Filter Cup  Material  Surface Treatment
                                    Painting
              Body
                         ADC12
                          PC
                                      -
             Oil Cup
                          PC
                                      -
                                      -
                         POM
            Button, Knob
   P.951   Pressure Gauge  Carbon Steel  Painting
             Cartridge   Brass        -
    Shock   Absorber  Drain Valve  Cold Rolled Sheet  Nickel Plating
                         Brass
                                    Painting
            Cup Cover
   P.991
                                              E-MC1 (2MINI)
    Rod End   Bearings
   P.999                        137                             32     19.8  53
     Floating Joint  3Connection      48.5                                    15 24  Pressure
                                                                                     Gauge
                    Diameter
                                 4
   P.1004           G1/8            21               49.5
                    G1/4
     Silencer  30.5  IN                            OUT                        φ40.5  φ42



   P.1006                                           6.5  142.5               3Connection Diameter
    Control Valves   and Accessories  6.5  8.5               6                 G1/8
                                                                               G1/4
                                                                              Differential Pressure Drainage
                               φ27
   P.1007                     M30×1.5
                               φ38.5
    Air Source   Handling  Drainage Port                                                    11.5


   P.1015                                                                          φ5   Drainage Port

     O-Rings

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
   P.1027  on website  By                    By                                      MISUMI
                    Type  E-MC              Keyword  frl unit
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1017                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1017   1018   1019   1020   1021   1022   1023   1024   1025   1026   1027