Page 1005 - MISUMI SINGAPORE Economy Series
P. 1005

Rod End Bearings Lubrication Free, Male Threaded


                                                 Representative model: E-GZW8
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        1.82               SGD 1 day               14
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%       Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                          Material
             Holder   Inner Ring  Outer Ring  Bushing (Lining)
          S45C (Zinc Plating)  Bearing Steel  H59  PTFE                                            Accessories  Cylinders and
                                                           B1
                                         D
                                                            B
                                                                                                   P.951
                                                       (r)      dH8
                                                                  d1                               Absorber  Shock
                                                  L
                                               L1
                                                                                                   P.991
                                                                l
                                                                  M×P                              Bearings  Rod End
               Part Number Direction  Connecting                                  Static Load
                                       Thread
                                                                                   Capacity
                     2Connecting
                                       Spec.
            1Type   Thread Direction  3d  M×Pitch  D  L  L1  L    B   B1  d1   (r)  Radial Cs   Mass  P.999
                                                                                     (kN)
                                  5    M5×0.8  18  42.5  33  19   6   8   7.7         6      13     Floating Joint
                                  6    M6×1.0  20  46.5  36  21  6.7  9   8.96       7.65    20
                                  8   M8×1.25  24  54.5  42  25   9   12  10.4       12.9    38    P.1004
                      Unspecified
                     (Right-Hand)  10  M10×1.5  28  62.5  48  28  11  14  12.9  0.3   18     55
            E-GZW                                                              ~                    Silencer
                         L        12  M12×1.75  32  70.5  54  32  12  16  15.4  0.5   24     85
                      (Left-Hand)
                                  14  M14×2.0  36  78.5  60  36  14   19  16.9        31    140    P.1006
                                  16  M16×2.0  40  87.5  66  37  15   21  19.4        39    210
                                  20  M20×1.5  50  103  78   41  18   25  23          57    380    and Accessories  Control Valves
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.1007
          Ordering
          Example  Part Number (1Type · 2Connecting Thread Direction · 3d)
                                    E-GZW8
          QLubrication Free                                                                        Handling  Air Source
          1 As shown in the product photo, the self-lubricating joint bearing has a layer of PTFE lining between the steel ball and the
           copper ring.                                                                            P.1015
          2  PTFE lining is used for lubrication. No oil filling is required during use.
           Maintenance-free, easy to use, low product unit cost and high cost performance.          O-Rings

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                                    P.1027
                    Type  E-GZW             Keyword  rod end bearing                MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1000
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1000   1001   1002   1003   1004   1005   1006   1007   1008   1009   1010