Page 1003 - MISUMI SINGAPORE Economy Series
P. 1003
Economy series
How to Mount Stopper Screws Shock Absorbers
Stopper Nut
It can be used with both cap and capless type of Shock Absorbers. Setting buffer improves the service life of the Absorber.
Stopper Nut Application Diagram 14
Shock Absorber Stroke Colliding Object
Shock Absorber Shock Absorbers / O-Rings Air Cylinders / Valves / Regulators /
Set Stroke
Stopper Nut Stopper Nut Accessories Cylinders and
P.951
H
S L L Absorber Shock
M8~M12 M14~M42 P.991
Mounting Screw Nominal S H L Shock Absorber Type
Specifications
M mm mm mm Fixed Adjusting Heavy Load Absorption Two-stage Bearings
M8×1.0 11 12.6 14 G - - G Rod End
M10×1.0 12.7 14.5 16 G - - G
M12×1.0 14 16 20 G G - G P.999
M14×1.5 19 21.6 27 G G - G
M16×1.5 19 21.6 27 - G - -
Stopper Nut M20×1.5 26 29.7 35 G G - G
M25×1.5 32 36.7 45 G G * - G Floating Joint
M25×1.5 32 36.7 65 - G * - -
M27×1.5 32 36.7 45 - G - G
M36×1.5 46 53 80 G G - - P.1004
M42×1.5 50 57.7 100 - - G -
“-” shows unavailable size
* The stroke S determines the dimension L of the stopper nut: S=40, L=65; S=25, 50, 80, L=45 Silencer
Mounting Flange
P.1006
Equipped with large-sized shock absorber, no need to thread the workpiece, directly fixed with a flange,
easy installation
Support Plate
T L and Accessories Control Valves
T1 Mounting Flange
Shock Absorber
P.1007
H2
H1 H Handling
Flange Mounting Air Source
M M1
P.1015
Mounting Screw Nominal M1 H H1 H2 L T T1 Shock Absorber Type O-Rings
Specifications
M φ mm mm mm mm mm mm Fixed Heavy Load Absorption
M36×1.5 4-φ8.5 60 41 45 45 16 2 G -
Mounting Flange M42×1.5 4-φ8.5 60 41 45 45 16 2 - G P.1027
UNF2 1/2-12 4-φ10.5 89 70 55 55 16 2 - G
Note: The stopper nut and mounting flange must be ordered together with the shock absorber, and cannot be ordered separately.
* “-” shows unavailable size
998