Page 1002 - MISUMI SINGAPORE Economy Series
P. 1002
Economy series
Shock Absorbers, Preset(Fixed) Damping, Two-Stage Absoption Type How to Mount Stopper Screws Shock Absorbers
New Representative model: C-AC1210S
Specs
Save Up to Stopper Nut
vs Standard Type 59% Shipping It can be used with both cap and capless type of Shock Absorbers. Setting buffer improves the service life of the Absorber.
from
14 19.82 SGD 1 day Stopper Nut Application Diagram
Air Cylinders / Valves / Regulators / Shock Absorbers / O-Rings Volume Discount Unit Price 30% Shock Absorber Stroke Shock Absorber
Colliding Object
1~9
10~
Quantity
Discount
E Shipping days may differ by Quantity.
E Quantity of volume discount above is for representative Part No. It may differ by the Part.
Cylinders and Accessories Mounting Screw Nominal (M) Cover Material Nylon Surface Treatment 3Cap: Not Provided 3Cap: Provided Optional Spare Parts Set Stroke Stopper Nut Stopper Nut
M8~M12
12L14
Body
Ferroferric
M14~M27
STKM11A
Stopper Nut
Oxide
Protective
M8
Film
d
Urethane
M10~M27
P.951 t
d1 S d1 S H
Shock Absorber E Please refer to P.1006 for S L L
the specific part number
T
stopper nut.
L1 (L) T L1 (L) and dimension of the
P.991 M8~M12 M14~M42
Rod End Bearings M L2 M L2
B B
P.999 EM8 to M14 shock absorbers are equipped with 2 anti-loosening washer.
Floating Joint Impact Speed Type Maximum Collision Velocity Operating Environment Temperature Reference Number of Replacements
~5.0m/s
Two-stage type
-5~70°C
800,000 cycles
Total
Max. Energy
P.1004 Part Number 4 Mounting Absorbed (E) Max. Max. Length (L) B
3 Stopper Screw Stroke Equivalent Collision T t d (Both
Per
Per
Cap Nut Nominal (S) Cycle Minute Mass (ME) Velocity Cap Cap not L1 L2 d1 Surfaces
Silencer 0806S M8×1.0 6.0 3.0 116.0 (kg) (M/S) provided provided Width)
1Type
2No.
(M)
(J)
(J)
2.5
52.0 46.0 34.5 5.5 4.0 6.0 6.0 2.9 11.0
6.0
P.1006 1007S - SC M10×1.0 7.0 6.0 206.0 12.0 3.5 63.0 54.5 42.5 5.0 4.0 8.5 8.5 3.0 12.9 Mounting Flange
Equipped with large-sized shock absorber, no need to thread the workpiece, directly fixed with a flange,
Control Valves and Accessories C-AC 1412S (Provided) (Provided) M14×1.5 12.0 20.0 550.0 120.0 5.0 91.5 79.5 62.5 5.0 5.0 12.0 11.8 4.0 19.0 easy installation T1 T L Support Plate Shock Absorber
1210S
25.0
71.5 62.5 46.5 6.0 4.0 9.0 10.5 3.0 14.0
5.0
M12×1.0 10.0 12.0 341.0
40.0
-
N
Mounting Flange
(Not
(Not
5.0 103.8 88.0 66.0 7.0 8.0 15.8 18.0 6.0 26.0
2015S
M20×1.5 15.0 59.0 635.0
P.1007 2525S Provided) Provided) M25×1.5 25.0 105.0 950.0 220.0 5.0 141.5 123.0 90.0 8.0 10.0 18.5 22.0 8.0 32.0 H2
Air Source Handling Ordering Please order after selecting part number and parameters according to the selection steps 1 to 4. H1 H
2725S
M27×1.5 25.1 147.0 1200.0
5.0 141.5 123.0 90.0 8.0 10.0 18.5 22.0 8.0 32.0
270.0
Example1C-AC1210S
P.1015 Example Part Number (1Type · 2No.) - 3Cap Provided / Not provided - 4Stopper Nut provided / Not provided M M1 Flange Mounting
2C-AC1210S - N - SC
O-Rings *4 : Optional Spare Part of Shock Absorber
*1~3: Body of Shock Absorber
How to search
on website By Search on MISUMI official website By Step 1 Input Search Keyword Step 2 Select Brand Brand
P.1027 Type C-AC Keyword shock absorber MISUMI
Economy series
Note: The stopper nut and mounting flange must be ordered together with the shock absorber, and cannot be ordered separately.
* “-” shows unavailable size
Register an Account Technical Support Sales Inquiry Contact Us:
Tel: (65) 6733 7211
Website: sg.misumi-ec.com
997 Hours: 9am - 6pm (Mon - Fri)
bit.ly/RegisterMISUMIaccount techsupport@misumi.com.sg cs@misumi.com.sg 9am - 3pm (Sat)