Page 991 - MISUMI SINGAPORE Economy Series
P. 991

Double Clevis for Cylinder


           New                                   Representative model: E-MCQ-DC12
          Products
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                                                        from
 14                                                    10.60               SGD 5 days              14
 Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  30%  Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /

                                                      Quantity
                                                                       2~9
                                                                                       10~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 Cylinders and   Accessories  For E-MCQ Compact Cylinder  4-φN  #E  Part Number  2Type Bracket 12  25 E  15.5  N 4.5  CD  CU  CW  CX  11.8  Accessories  Cylinders and
                                                                        M
                                                                                             CZ
                                                             3Cylinder
                         CU
                                                   1Type
          12~25
                                                             I.D. (mm)
                        CW
                                     #M
                                                                               5
                                                                                          5.3
                                                                                  20
                                                                                      14
                                                                                             9.8
                                                                           4.5
                                                                               5
                                                                                          6.8
                                                               16
                                                                   29
                                                                                      15
                                                                                  21
                                                                       20
                                                                                          8.3
 P.951                      φCD                                20  36  25.5  6.5  10 8  27  18  10.3  15.8  P.951
                                                                                             19.8
                                                                                  30
                                                                       28
                                                               25
                                                                   40
                                                                           6.5
                                                                                      20
                            Hole      CZ           E-MCQ  DC   32  45.5  34  6.5  10  30  20  18.3  35.8
                                      CX
                                                                           6.5
 Shock   Absorber  32~100  CW  4-φN  #E                        40  53.5  40  10.5  10  32  22  18.3  35.8  Absorber  Shock
                         CU
                                                                                      28
                                                                                  42
                                                                   64.5
                                                                                             43.8
                                                               50
                                                                                         22.3
                                                                           8.5
                                                                       50
                                                                               14
                                     M
                                                               63
                                                                       60
                                                                                             43.8
                                                                               14
                                                                   77.5
                                                                                      30
                                                                                         22.3
                                                                                  44
                                                               80
                                                                   98.5
                                                                                             63.8
                                                                                  67
                                                                                         32.3
                                                                                      45
                                                                               22
                                                                       94
                                                                           12.5
 P.991                                                         100  117.5  77  12.5  18  56  38  28.3  55.8  P.991
                                           M
                           φCD
 Rod End   Bearings        Hole      CX                                                            Bearings  Rod End
                                     CZ
                                    φ32~φ100 Cast Steel
 P.999    For E-MCC Standard Cylinder  Material:  φ12~φ25 Carbon Steel    Part Number  Bracket     P.999
 Floating Joint       PA1         φCE              1Type  2Type  3Cylinder   CC  CD  CE  CJ  16.3  CT  PA1  PB1  Floating Joint
                                                                                  CP
                      PB1
                                                             I.D. (mm)
                                                               32
                                                                                             32.8
                                                                                      32
                                                                       10
                                                                                          39
                                                                           12
                                                                    19
                                                                               32
                                CJ
                                                               50
                                                                           14
                                                                               34
                                                                                      52
                                                                    19
                                                                                             52.8
                                                                                          59
                                                                       10
                                                                                  20.3
 P.1004                      CD  CC  CP±0.1        E-MCC  DC   40   19  10  14  32  20.3  44  51  44.8  P.1004
                                                                                             52.8
                                                                                          59
                                                                                  20.3
                                                                                      52
                                                                               34
                                                                           14
                                                                       10
                                                                    19
                                                               63
                                                               80
                                                                                      64
                                                                               53
                                                                                  32.3
                                                                                             64.8
                                                                           20
                                                                    32
                                                                       14
                                                                                          73
 Silencer                            CT  Material: Cast Steel  100  32  14  20  53  32.3  64  73  64.8  Silencer
          For E-MCE Standard Cylinder
          QBracket             CC                 QBracket  Bracket
                                                  Part Number
 P.1006              PA1          CD               1Type  2Type  3Cylinder   A  C CC CD CE CJ CP CT PA1 PB1  S  T  P.1006
                     PB1
 Control Valves   and Accessories  A+Stroke  φCE  #T           32  142 94 22 10.5 10 13 26   45   51 45.5 46.5 32.5  and Accessories  Control Valves
                                                             I.D. (mm)
                                                                   159 105 25 12
                                                                                             38
                                                               40
                                                                            12 16 28   52   59 52.5 54
                                                                                             46.5
                                                                   175 106 27 12
                                                               50
                                                                            12 17 32   60   67 60.5 64
                                                               63
 P.1007               C+Stroke  CJ  CP±0.1  CT  #S  E-MCE  DC  100  190 121 32 15  16 22 40   70   77 70.5 75  56.5  P.1007
                                                               80
                                                                   214 128 36 15.5 16 22 50   90   97 90.5 93
                                                                                             72
                                                                   229 138 41 20
                                                                                             89
                                                                            20 27 60 110 119 110.5 110
 Air Source   Handling  QSupport A+Stroke  D  B  Counterbored Hole 4-φL  Through Hole 4-φK  QSupport  Support  A AA B C CC CD CJ D E F G H I  K  L  Handling  Air Source
                                                  Part Number
                   C+Stroke
                                                             3Cylinder
 P.1015                        φCC                 1Type  2Type  I.D. (mm)  142 32 26 94 10 49 10 211830   8 38 50 6.5 10.5  P.1015
                                                               32
                                   AA       G                  40  159 36 28 105 12 55 12 242234 10 41 53 6.5 10.5
 O-Rings                    CJ  E F    H I         E-MCE  SP   63  190 50 40 121 16 76 17 373549 12 52 66 9  14  O-Rings
                                                                   175 45 32 106 12 67 13 333044 12 50 64 9
                                                               50
                                                                                             14
                                                                                             17
                                                                   214 63 50 128 16 92.5 19.5474059 14 66 85 11
                                                               80
                              CD
                                      Material: Cast Steel    100  229 71 60 138 20 105.5 22.5555069 15 76 95 11  17
 P.1027                                           Used in combination with E-MCE-DC                P.1027
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Example  Part Number (1Type) -  2Type · 3Cylinder I.D.
                        E-MCQ     -        DC12
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-MCQ             Keyword  clevis
                                                                                      Economy series
                                                                                                  986
   986   987   988   989   990   991   992   993   994   995   996