Page 988 - MISUMI SINGAPORE Economy Series
P. 988

Mounting Flange for Cylinder


           New                                   Representative model: E-MCQ-FR12
          Products

                                                                                     Shipping
                                                                                        from
   14                                                   4.40               SGD 5 days                                                                                                                     14
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  50~99  100~                                                                                           Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /

                                                                    4~49
                                                      Quantity
                                                                                         30%
                                                                               15%
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Cylinders and   Accessories  For E-MCQ Compact Cylinder  M  4-φN1  Part Number  2Type Bracket 12  15.5  N 4.5  N1  4.5   FT   FV  FX  FZ                                                              Accessories  Cylinders and
                                                                               FD
                                                                    M
                                                             3Cylinder
                                                   1Type
          12~25
                                                             I.D. (mm)
                        4-φN
                     FT
                        Through Hole
                                      Counterbored Hole
                                                                                  5.5
                                                                                             55
                                                                                      25
                                                                           7.5
                                                                                          45
                                       2-φFD
                                                                                             55
                                                               16
                                                                                          45
                                                                              4.5
                                                                                      30
                                                                           7.5
                                                                   20
                                                                        4.5
                                                                                  5.5
   P.951                    FV  M      Through Hole            20  25.5  6.5  10.5  6.5  8 8  39  48  60                                                                                                  P.951
                                                                                             64
                                                                   28
                                                               25
                                                                        6.5
                                                                           10.5
                                                                                      42
                                                                              6.5
                                                                                          52
                                 FX                E-MCQ  FR   32  34   6.5  10.5  5.5  8  48  56  65
                                 FZ
                                                                                             72
                                                                        6.5
    Shock   Absorber  32~100  FT  4-φN  M  4-φN1               40  40  10.5  10.5  5.5  10 8 9  54  62  108                                                                                               Absorber  Shock
                                                                        8.5
                                                               50
                                                                   50
                                                                                             89
                                                                                          76
                                                                           13.5
                                                                                      67
                                                                              6.5
                                                                              9
                        Through Hole
                                                                                          92
                                                                           16.5
                                                                   60
                                                               63
                                                                                      80
                                       Counterbored Hole
                                                               80
                                                                                      99
                                                                                             154
                                                                       12.5
                                                                           18.5 11
                                                                                         136
                                                                   94
                                                                                 12
   P.991                                                       100  77  12.5  18.5 11  12  117  116  134                                                                                                  P.991
                           FV  M        4-φFD
                                        Through Hole
    Rod End   Bearings           FX                                                                                                                                                                       Bearings  Rod End
                                 FZ
   P.999  For E-MCC Standard Cylinder  Material:  Aluminum Alloy  Part Number  Bracket                                                                                                                    P.999
     Floating Joint  BD  4-φBP                     1Type  2Type  3Cylinder   BB  BC  BD  BE  BF  BP 7  S 47  33                                                                                            Floating Joint
                                                                                             T
                S
                                                             I.D. (mm)
                                                                    10
                                                                           33
                                                                               80
                                                                                   58
                                                               32
                                                                        50
                                                                               90
                                                               50
                                                                                          65
                                                                                   86
                                                                                             47
                                                                        68
                                                                           47
                                                                    10
   P.1004                                          E-MCC  FR   40   10  55  36  108  70  7 9  53  37                                                                                                      P.1004
                                                                        78
                                                                                   98
                     T  BF  BE                                 63   12  100  56  120  119  11 9  75  56
                                                               80
                                                                                             70
                                                                                          95
                                                                    16
                                                                           70
                                                                              143
     Silencer   BC           BB     Material: Aluminum Alloy   100  16  120   84  162  138  11  115  84                                                                                                    Silencer
                                                  Part Number  Bracket
   P.1006  For E-MCE Standard Cylinder  A+Stroke   1Type  2Type  3Cylinder   A  C  BA  BB  BC  BD  BE  BF  BP  T                                                                                          P.1006
                    BC
                                                             I.D. (mm)
    Control Valves   and Accessories  BD  BB  C+Stroke  E-MCE  FR  32  142  94  30.5  10  47  32  108  64  7 9 9  32.5                                                                                    and Accessories  Control Valves
             4-φBP
                                                                                     80
                                                                                        72
                                                                                     90
                                                               40
                                                                               53
                                                                            10
                                                                                             38
                                                                                  36
                                                                   159 105 35.5
                                                                                             46.5
                                                                                        90
                                                                               65
                                                                                  45
                                                                   175 106 40.5
                                                               50
                                                                            12
                                                                                  63
                                                                            16
                                                                               95
                                                                   214 128 45.5
                                                               80
                                                                                    150 126 12.5 72
   P.1007    BE  BF  #T                                        63  190 121 45.5  12  75  50  118 100  9  56.5                                                                                             P.1007
                                                              100  229 138 55.5  16  115  75  176 150 14.5 89
    Air Source   Handling  φBA      Material: Aluminum Alloy                                                                                                                                              Handling  Air Source
   P.1015                                                                                                                                                                                                 P.1015
     O-Rings  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                                                       O-Rings
           on website
                    Type  E-MCQ-FR          Keyword  mount flange                   MISUMI
   P.1027                                                                             Economy series                                                                                                      P.1027
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    983                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   983   984   985   986   987   988   989   990   991   992   993