Page 992 - MISUMI SINGAPORE Economy Series
P. 992

Trunnion Brackets / Brackets for Cylinder


           New                                   Representative model: E-MCC-CTB32
          Products

                                                                                     Shipping
                                                                                        from
   14                                                  11.70               SGD 10 days                                                                                                                    14
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  30%                                                                                                   Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /

                                                                                       10~
                                                      Quantity
                                                                       2~9
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Cylinders and   Accessories  For E-MCC Standard Cylinder  φEP  Part Number  I.D. (mm)  113  ED  EE  EP  ET                                                                                            Accessories  Cylinders and
                                                           Cylinder
                                                                   EB
          Bracket
                                                     Type
                                     ET
                                                                                      16
                                                             32
                                                                                55
                                                                   87
                                                                         33
                                                                                            22
                ED
                                                                                      25
                                                                                63
                                                                                            28
                                                             40
                                                                         37
   P.951                                            E-MCC    50    126   47     76    25    28                                                                                                            P.951
                                                                                88
                                                    Bracket
                                                                   138
                                                             63
                                                                         56
                                                                                            30
                                                                                      25
                                                             80    164   70    114    25    32
                      EB
                    EE
                                                            100
                                                                                      25
                                                                         84
                                                                               132
                                                                                            38
                                                                   182
    Shock   Absorber                              E  Accessories need to be assembled and shipped together with cylinders, and individual                                                                 Absorber  Shock
                                                   items are not available for ordering.
   P.991                              Material:  Cast Steel                                                                                                                                               P.991
          Support                                 Part Number  Support  HA  HB  HE  HF  HP  HQ  HR  HT  HJ
    Rod End   Bearings  HQ  HR  HQ                  1Type  2Type  I.D. (mm)  100  75  109  71  12  16  113  11  54                                                                                        Bearings  Rod End
                                                             3Cylinder
                                                                32
                                                                           90
                                                                                       87
                                                                    103
                                                                40
                                                                                 11
                                                                       80
                                                                                             50
                                                                                    23
                                                                                          12
                                                                              86
                                                                              99
   P.999                                           E-MCC  CTB   50  103  80  122  111  11  23  126  12  50                                                                                                P.999
                                                                                             50
                                                                    103
                                                                                       138
                                                                                    23
                                                                                 11
                                                                       80
                                                                          134
                                                                                          12
                                                                63
                        4-φHP                 HJ                80  110  85  160  137  13  23  164  12  70
     Floating Joint  HE               HB     HT                100  110  85  178  155  13  23  182  12  70                                                                                                 Floating Joint
                 HF
                                      HA
                                      Material:  Cast Steel
   P.1004  For E-MCE Standard Cylinder            Part Number  Bracket  AA  CA   E     F    G                                                                                                             P.1004
                                                             3Cylinder
          Bracket                                   1Type  2Type
                         F                                    I.D. (mm)  74  12  50    30    65
                        φCA
     Silencer                                      E-MCE  CTA   40   107   16    63    32    75                                                                                                            Silencer
                                                                32
                                                                      95
                                                                50
                                                                                             95
                                                                                       34
                                                                                 75
                                                                           16
                                                                                 90
                                                                80
                                                                     150
                                                                                       44
                                              E  AA             63   130   20    110   41   105
                                                                                            130
                                                                           20
   P.1006                                                      100   182   25    132   48   145                                                                                                           P.1006
    Control Valves   and Accessories    G                                                                                                                                                                 and Accessories  Control Valves
   P.1007                             Material:  Cast Steel                                                                                                                                               P.1007
          Support                        K        Part Number  2Type Support  CA D  E  F  G  H  I  J  K  L  M  N
    Air Source   Handling            I   J   I  φN  H         I.D. (mm)  40 11  9  60 80 52 12 20  50 62 77 12                                                                                            Handling  Air Source
                                                             3Cylinder
                                                    1Type
                                                                32
                                                                                       63 79 98 16
                                                                           75 100 65 16 27
                                                                40
                                                                    54 11 12
   P.1015  4-φE                    CA              E-MCE  CTB   50  54 11 12  75 100 75 16 31  75 91 110 16                                                                                               P.1015
                                                                    70 11 12
                                                                           85 110 80 20 12
                                                                63
                                                                                       80 110 133 20
             D                           L                      80  70 11 12  85 110 112 20 54 110 130 153 20
                  F G                   M                      100  90 19 18 115 155 135 25 68 135 157 185 25
     O-Rings                          Material:  Cast Steel                                                                                                                                                O-Rings
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
   P.1027  Example  Part Number (1Type)  -  2Type · 3Cylinder I.D.                                                                                                                                        P.1027
                        E-MCPI     -        CT32
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-MCPI-CT         Keyword  trunnion                         Economy series
    987
   987   988   989   990   991   992   993   994   995   996   997