Page 990 - MISUMI SINGAPORE Economy Series
P. 990

Single Clevis for Cylinder


           New                                   Representative model: E-MCC-SC32
          Products

                                                                                     Shipping
                                                                                        from
   14                                                   6.50               SGD 5 days                                                                                                                     14
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  30%                                                                                                   Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /

                                                      Quantity
                                                                                       30~
                                                                       2~29
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Cylinders and   Accessories  For E-MCC Standard Cylinder  DJ  DC  Part Number  2Type Bracket 32  DC  DD  DE  DJ  DQ                                                                                   Accessories  Cylinders and
                                                             3Cylinder
                                                   1Type
                                   DD
                                                             I.D. (mm)
                                                                           48
                                                                                12
                                                                     34
                                                                                      10
                                                                                            16
                                                                           48
                                                               40
                                                                                      10
                                                                                            20
                                                                     34
                                                                                14
   P.951                              φDE          E-MCC  SC   50    34    49   14    10    20                                                                                                            P.951
                                                               63
                                                                     34
                                                                                      10
                                                                                            20
                                                                           49
                                                                                14
                                       0  DQ-0.2               80    48    68   20    14    32
    Shock   Absorber                                           100   48    68   20    14    32                                                                                                            Absorber  Shock
                                      Material: Cast Steel
   P.991                                                                                                                                                                                                  P.991
          For E-MCE Standard Cylinder  DC         Part Number  2Type Bracket  S  T  DC  DD  DE  DJ  DQ
                                                             3Cylinder
    Rod End   Bearings                DJ  DD                 I.D. (mm)  46.5  32.5  22  10.5  10  13  25.8                                                                                                Bearings  Rod End
                                                   1Type
                                                               32
                                                                        38
                                                                                         16
                                                                                             27.8
                                                                                     12
                                                                            25
                                                                                12
                                                                    54
                                                               40
   P.999                                  φDE  #S  E-MCE  SC   50   64  46.5  27  12  12  17  31.7                                                                                                        P.999
                                                                            32
                                                                    75
                                                                                15
                                                                                     16
                                                                                         22
                                                               63
                                                                                             39.7
                                                                        56.5
                                                                                15.5
                                                               80
                                                                                     16
                                                                                             49.7
                                                                        72
                                                                    93
                                                                                         22
                                                                            36
     Floating Joint                                            100  110  89  41  20  20  27  59.7                                                                                                          Floating Joint
   P.1004                                  DQ±0.1  #T                                                                                                                                                     P.1004
     Silencer                         Material: Cast Steel                                                                                                                                                 Silencer
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
   P.1006  Example  Part Number (1Type)  - -  2Type · 3Cylinder I.D.                                                                                                                                      P.1006
                        E-MCC
                                           SC32
    Control Valves   and Accessories  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                              and Accessories  Control Valves
           on website
                                                                                    MISUMI
   P.1007           Type  E-MCC-SC          Keyword  clevis                           Economy series                                                                                                      P.1007
    Air Source   Handling                                                                                                                                                                                 Handling  Air Source
   P.1015                                                                                                                                                                                                 P.1015
     O-Rings                                                                                                                                                                                               O-Rings
   P.1027                                                                                                                                                                                                 P.1027
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    985                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   985   986   987   988   989   990   991   992   993   994   995