Page 982 - MISUMI SINGAPORE Economy Series
P. 982

Small Bore Pen Cylinders Stainless Steel, MCPB Series


           New                                   Representative model: E-MCPBS10-25-BR-NB-NR-NS
          Products
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                                                        from
   14                                                   6.50               SGD 9 days                                                                                                                     14
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  20%                                                                                                   Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /

                                                                                       30~
                                                      Quantity
                                                                       1~29
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Cylinders and   Accessories  Cylinder I.D.  M2×0.4 M4×0.7  2.2  3  7.5  φ3.4  φ5  φ3.4  12.4  M5×0.8  BD(Double Clevis)  #S                                                                           Accessories  Cylinders and
          4
                              1.5
                                                                               D2
               φ10
                                                                                     φP
                                                                                D3
   P.951           4           6 7  6    29.5+Stroke  7.5  φ5                                                                                                                                             P.951
                   5 7          13         37+Stroke                              R   φU    Q
    Shock   Absorber  #8                50+Stroke                     Total Length =A1 + Stroke                                                                                                           Absorber  Shock
                                                                              D0
          6
   P.991  Cylinder I.D.                                                       BU(Radial Inlet)                                                                                                            P.991
                  #S  φ11.5  K    L  4  G1  M5×0.8       M5×0.8  #10
    Rod End   Bearings  φU      J  φV                     φ11                      D1      #S                                                                                                             Bearings  Rod End

                                         G
   P.999           T I         15 20  B  8  3  A+Stroke C+Stroke  D                D  φU                                                                                                                  P.999
     Floating Joint  Cylinder I.D.                                     Total Length =A + Stroke                                                                                                            Floating Joint
          10~16
                                                                              BR(Axial Inlet)
   P.1004         #S               L  4  G1  2-M5×0.8    D1   Select rear cover shape      #S                                                                                                             P.1004
                                                              from the following table
                              K    φV                                                M5×0.8
     Silencer  φU  T           J 15 20  8  G             D                            φU                                                                                                                   Silencer
                                                                                   D
   P.1006          I              B       A+Stroke C+Stroke             Total Length =A2 + Stroke                                                                                                         P.1006
                                                                        Material:  Cylinder Block Material Stainless Steel
    Control Valves   and Accessories  1Type  2Cylinder   3Stroke (mm)  4 Cylinder   Method* 1  6Rod End   Magnetic Switch* 3 8Quantity                                                                    and Accessories  Control Valves
             Part Number
                                                           5Fixing
                                                                    Joint*
                                                    End Type
                                                                                7Type
                                                                        2
                   I.D. (mm)
           E-MCPB
   P.1007  (Without Magnetic Ring)  4  5 10 15 20         NB(Without   NR(Without Joint) NS(Without Magnetic Switch)                                                                                      P.1007
                                                          Bracket)
                                                 BR(Axial Inlet)                           (With NS
    Air Source   Handling  E-MCPBS   10                   NB(Without   NR(Without Joint)  NS(Without Magnetic Switch)   Type, no                                                                          Handling  Air Source
                          5 10 15 20 25 30 35 40 50 60
                     6
                                                                           CGM(Reed Magnetic Switch)
                                                                                           need to
                                                                  SJ(Single
                                                                           DGM(Electronic Magnetic
                                                                                           specify
                                                          Bracket)
                                                                  Clevis Joint)
                          100 125 150 160 175 200
                                                 Clevis)
                                                                           DGN(Electronic Magnetic
                                                                                             1
   P.1015  (With Magnetic   12  5 10 15 20 25 30  40 50  60 75 80   BD(Double   FB(Foot   DJ(Double   Switch-2-Wire Type)   Qty)                                                                          P.1015
            Ring)
                                                          Bracket)
                                                 BR(Axial Inlet)  FR(Flange)  Clevis Joint)  Switch-3-Wire NPN Type)   2
                                                                           DGP(Electronic Magnetic
                                                 BU(Radial Inlet)
                          5 10 15 20 25 30  40 50  60 75 80
                                                                  FJ(Floating Joint)
     O-Rings         16   100 125 150 160 175 200  250 300                 Switch-3-Wire PNP Type)                                                                                                         O-Rings
          E(*1) References for fixing accessories: FB (Foot Bracket)P.982, FR (Flange)P.984
          E(*2) For rod end joint, refer to P.1003~P.1004.
   P.1027  E(*3) Magnetic switch is not available for cylinder without magnetic ring. The magnetic switch has a 2-meter long wire. Refer to P.990.                                                        P.1027
                  Please order after selecting part number and parameters according to the selection steps 1 to 8.
          Ordering
          Example  Part Number (1Type · 2Cylinder I.D.)  - 3Stroke - 4Cylinder End Type - 5Fixing Method - 6Rod End Joint - 7Type · 8Quantity
                         E-MCPBS10      -  25   -     BR     -    NB    -    NR    -     NS
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-MCPBS           Keyword  pen cylinder                     Economy series
    977
   977   978   979   980   981   982   983   984   985   986   987