Page 978 - MISUMI SINGAPORE Economy Series
P. 978

Pen Cylinders Stainless Steel, MCPF Series


           New                                   Representative model: E-MCPFS20-25-BA-NB-NR-NS
          Products
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                                                        from
   14                                                  14.30               SGD 9 days                                                                                                                     14
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  20%                                                                                                   Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /

                                                                                       10~
                                                                       1~9
                                                      Quantity
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Cylinders and   Accessories            J  L  M G1  2-X   G1      Select rear cover shape                                                                                                              Accessories  Cylinders and

                                                                     from the following table

   P.951                                      φV                                                                                                                                                          P.951
                                       K                            L
                                          H
    Shock   Absorber          T1         Both sides   F      F  D1                                                                                                                                        Absorber  Shock
                              T
                                         width E
                                                      A+Stroke
                                           C
                                                B
                                                   A1+Stroke
   P.991                                                                                                                                                                                                  P.991
    Rod End   Bearings  BA(Round End)           BB(Single Clevis)              BC(Flat End)                                                                                                               Bearings  Rod End

   P.999          G1                             G1                                G2                                                                                                                     P.999
                            φP                        φP1  φP                          φP
     Floating Joint      L                              L1                                                                                                                                                 Floating Joint

                                                   G
                                                 F
                                                                                   F1
                                                             0
                                                    D
   P.1004         F  D1        #S        Total Length =A2 + Stroke  Q -0.1  #S  Total Length =A3 + Stroke  #S                                                                                             P.1004
     Silencer  Part Number                                              Material:  Cylinder Block Material Stainless Steel                                                                                 Silencer
                                                                               Magnetic Switch*
                                                                                           3
                                                           5Fixing
                                                          Method*
                                                     End Type
                                                                        2
                                                                    Joint*
   P.1006   1Type   2Cylinder     3Stroke (mm)     4 Cylinder   NB(Without  1  6Rod End   7Type  8Quantity                                                                                                P.1006
                     I.D. (mm)
    Control Valves   and Accessories  E-MCPFS   20  10 15 20 25 30 40 50 60 75 80   BA(Round   Bracket)  NR(Without Joint)  NS(Without Magnetic Switch)   (With NS                                        and Accessories  Control Valves
                                                                          CGM(Reed Magnetic Switch)
                                                                                           Type, no
                                                         FB(Foot Bracket) SJ(Single
                                                                          DGM(Electronic Magnetic
                       25
            (Without Air
                                                                                           need to
                                                   End)
                                                                  Clevis Joint)
                                                         FR(Flange)
                                                                          Switch-2-Wire Type)
            Cushion)
                                                                                            Qty)
                                                   Clevis)
   P.1007  E-MCPFCS    32    100 125 150 160 175 200 250   BB(Single  PB(Trunnion   DJ(Double   DGN(Electronic Magnetic   specify                                                                         P.1007
                             300 350 400 450 500
                                                         Support)
                                                                          Switch-3-Wire NPN Type)
          (With Air Cushion)                       BC(Flat End)  CT(Trunnion   Clevis Joint)  DGP(Electronic Magnetic   1
    Air Source   Handling  E(*1)  References for fixing accessories: FB (Foot Bracket)P.982, FR (Flange)P.984, PB (Trunnion Support)P.989, CT (Trunnion support)P.988. Trunnion support is only           Handling  Air Source
                                                                                             2
                                                                  FJ(Floating Joint)
                       40
                                                                          Switch-3-Wire PNP Type)
                                                         Bracket)
             available for single clevis cylinder, and foot bracket unable to match with flat end cyclinder.
   P.1015  E(*2) For rod end joint, refer to P.1003~P.1004.                                                                                                                                               P.1015
          E(*3) Cylinders are supplied with magnetic rings as standard. The magnetic switch has a 2-meter long wire. Refer to P.990.
                  Please order after selecting part number and parameters according to the selection steps 1 to 8.
          Ordering
     O-Rings  Example  Part Number (1Type · 2Cylinder I.D.) - 3Stroke - 4Cylinder End Type - 5Fixing Method - 6Rod End Joint - 7Type · 8Quantity                                                           O-Rings
                        E-MCPFS20
                                                                           NR
                                                                                 -
                                                                                        NS
                                                           -
                                                    BA
                                                                NB
                                      -
                                         25
                                                                      -
                                              -
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
   P.1027  on website  By                    By                                     MISUMI                                                                                                                P.1027
                    Type  E-MCPFS           Keyword  pen cylinder
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    973                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   973   974   975   976   977   978   979   980   981   982   983