Page 975 - MISUMI SINGAPORE Economy Series
P. 975

QExternal Dimensions Table E Refer to the drawing for the dimensions of cylinder diameters φ50 and 63
          Cylinder
          I.D. (mm)  A  A1  A2    B     C    D    D1    E    F    G     H     I    J      K
            16    114  114   98   38   60    16   16    22   16   12.5  16   10    5    M  6×1.0
            20    137  128  116   40   76    21   12    28   12   16    20   12    6    M  8×1.25
            25    141  134  120   44   76    21   14    30   14   16    22   17    6    M10×1.25
 14         32    147  134  120   44   76    27   14    30   14   16    22   17    6 7  M10×1.25   14
            40
                                                  14
                  149
                                                                             17
                                             27
                                                                        24
                                                                                        M12×1.25
                                                             14
                                                        32
                                                                  16.5
                       136
                                       76
                                  46
                            122
 Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  I.D. (mm)  M16×1.5  14  P 10 6 8 8  12  14  12 9  21 U  10 6 8  W 5 6 8  M5×0.8  AR  AX  AY  Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /
          Cylinder
                            M
                                                    S
                                                               V
                    L
                                                                           X
                                        Q
                                              R
            16
                                                                                            22
                                                                                 6
                                                                                      25
            20
                                                                                      33
                                                                                            29
                  M22×1.5
                                             19
                                                                          G1/8
                            10
                                        16
                                                         27
                                                                                 7
            25
                                                   12
                                                                                      33
                  M22×1.5
                                             19
                                                         30
                                        16
                            12
                                                                          G1/8
                                                                                            29
                                                                                 7
            32
                                                                                 8
                                        16
                  M24×2.0
                                                                                            32
                                                                                      37
                            12
                                                                     10
                                                         35
                                                                          G1/8
                                             25
                                                   15
                                                               12
            40
                                  12
                                                                                 8
                            12
                                                                                      47
                                                               16
                                                         41.6
                                                                                            41
                                                                     14
                                                                          G1/8
                                        20
                                                   15
                                             25
                  M30×2.0
 Cylinders and   Accessories  QCylinder Theoretical Output Force Table  0.2  0.3  Air pressure (MPa)  100.5  120.6  140.7  Accessories  Cylinders and
          Cylinder  Operating   Compression area
          I.D. (mm)
                                                                           0.7
                                                     0.4
                  Type
                        (mm 2 )
                               0.1
                                                             0.5
                                                                    0.6
                               20.1
                                      40.2
                        201.0
                                                      80.4
                  Push
                                              60.3
            16
                  Pull
                                                             86.4
                                                      69.1
                                              94.2
                                      62.8
                                                                           219.8
                                                                    188.4
                        314.0
                               31.4
 P.951      20    Push  172.7  17.3   34.5    51.8   125.6  157.0   103.6  120.9                   P.951
                                                     105.5
                  Pull
                                              79.1
                                                            131.9
                        263.8
                                                                           184.6
                               26.4
                                                                    158.3
                                      52.8
                                      98.1
 Shock   Absorber  25  Push  490.6  49.1  160.8  147.2  196.3  245.3  294.4  343.4                 Absorber  Shock
                        412.1
                               41.2
                                                     164.9
                                                                           288.5
                  Pull
                                             123.6
                                                            206.1
                                                                    247.3
                                      82.4
                               80.4
                                                                           562.7
                                             241.2
                  Push
                        803.8
                                                            401.9
                                                                    482.3
                                                     321.5
            32
                                                     276.3
                                                                    414.5
                                                            345.4
                                                                           483.6
                                      138.2
                               69.1
                                             207.2
                  Pull
                        690.8
                                                                           879.2
                                                                    753.6
 P.991      40    Push  1256.0  125.6  251.2  376.8  502.4  628.0  1177.5  1373.8                  P.991
                                                                    633.0
                  Pull
                                                     422.0
                                             316.5
                              105.5
                                                                           738.5
                       1055.0
                                                            527.5
                                      211.0
                              196.3
                                                            981.3
                       1962.5
                                      392.5
                  Push
                                                     785.0
                                             588.8
 Rod End   Bearings  50  Push  1761.5  176.2  352.3  528.5  1246.3  1557.8  1056.9  1233.1         Bearings  Rod End
                  Pull
                                                     704.6
                                                            880.8
                                                                   1869.4
                                      623.1
                       3115.7
                                                                          2181.0
                              311.6
                                             934.7
            63
                                      582.9
                                                                   1748.8
                                                    1165.9
                                             874.4
                       2914.7
                  Pull
                                                            1457.4
                              291.5
                                                                          2040.3
 P.999    QCylinder Specifications                                                                 P.999
                 Cylinder I.D. (mm)          Double Acting
                                               16~63
 Floating Joint  Fluid Used          Air (filtered through the filter screen of 40 μm)              Floating Joint
          Operating Type
          Operating Pressure Range Mpa(psi)
                                             0.15~1 (14~145)
                                               1.5(215)
          Guaranteed Pressure Resistance Mpa(psi)
                                               -20~70
 P.1004   Operating Temperature °C             30~800                                              P.1004
          Operating Speed Range mm/s
                                                    +1.5
          Stroke Tolerance Range   E-MCPA anti-collision pad; E-MCPAC adjustable cushion
                                               +1.0
                                            0~150 0  >0~150 0
 Silencer  QMagnetic Switch Specification                                                           Silencer
          Cushion Mechanism
          Item                        Electronic Sensor        Reed Sensor
                                                                2-Wire Type
 P.1006   Type              10V~28V DC  NPN 3-Wire Type  PNP 3-Wire Type  5V~240V AC/DC            P.1006
                            2-Wire Type
          Voltage
                                             5V~30V DC
 Control Valves   and Accessories  Max. Switching Current  2.5mA~100mA  30/200mA Max.  10W Max.    and Accessories  Control Valves
                                                                 100mA
                                              6W Max.
          Max. Contact Capacity
                            2.8W Max.
                                              5mA Max.
                            3mA Max.
          Internal Consumption Current
                                                                   -
                            0.05mA Max.
          Leakage Current
                                                                   -
                                             0.01mA Max.
 P.1007   Protection Circuit  Power polarity reverse protection, surge absorption protection  -    P.1007
          Operating Temperature
                                               -10°C~70°C
          Protection Rating
                                              General IP64
 Air Source   Handling                                                                             Handling  Air Source
 P.1015                                                                                            P.1015
 O-Rings                                                                                            O-Rings
 P.1027                                                                                            P.1027
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  970
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   970   971   972   973   974   975   976   977   978   979   980