Page 971 - MISUMI SINGAPORE Economy Series
P. 971

QExternal Dimensions Table
          Cylinder I.D.   A  B  C  D  E  F  G  H  I  J  K  L   M  N   O   P  Q  R   S  T  V  W
            (mm)
            32   140  47  93  28  32  15  27.5  22  17  6  M10×1.25  M  6×1  14.5  G1/8  5.5  6  6.5  45  33  12  10
            40   142  49  93  32  34  15  27.5  24  17  7  M12×1.25  M  6×1  14.5  14.5  G1/4  6  5  8.5  50  37  16  14
 14         50   150  57  93  38  42  15  27.5  32  23  8 8  M16×1.5  M  6×1  14.5  G1/4  8.5  2.5  10 8.5  62  47  20  17  14
            63
                           38
                                                                         9.5
                                                                             4
                                                        M  8×1.25
                                                              14.5
                                            23
                     57
                 153
                        96
                                                  M16×1.5
                                                                     G3/8
                                                                                          20
                                                                                       56
                                        32
                                  15
                                                                                             17
                                     27.5
                                                                                    75
                               42
 Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  QCylinder Theoretical Output Force Table  0.1 40  26 0.2 10  M20×1.5  M10×1.5 Air pressure (MPa)  0.6 10  4.5  0.7 14  112 0.8 70  25  0.9 22  Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /
            80
                                                              17
                                     33
                        107
                     75
                                  21
                 182
                               54
                           47
                                                                                    94
                                                                     G3/8
                                                                  17
            100
                                            26
                                               10
                           47
                                                        M10×1.5
                                        40
                               54
                     75
                        113
                                  21
                                                  M20×1.5
                                     33
                                                              17
                 188
                                                                                       84
                                                                     G1/2
                                                                                14
                                                                         11
                                                                                          25
                                                                            6.5
                                                                                             22
                              Compression area
          Cylinder I.D.
                   Operating Type
                                (mm 2 )
           (mm)
                                                                 0.5
                                                          0.4
                                                    0.3
                                       80.4
                                                                                           723.6
                                                                              562.8
                                804
                                                                                     643.2
                                                                       482.4
                  Acting
                                                                                     552
                                       69
                                                                              483
                                                                 345
                                                                                           621
                                                          276
                                                    207
                                             138
                                690
                         Pull
                                                                       414
 Cylinders and   Accessories  32  Double   Press  1256  125.6  160.8  241.2  321.6  402  1177.8  1374.1  1004.8  1130.4  Accessories  Cylinders and
                                                   376.8
                                                                 628
                                                          502.4
                                                                              879.2
                                                                       753.6
                                             251.2
                         Press
                  Double
            40
                  Acting
                                                                       633
                                                   316.5
                                                                                     844
                                                                              738.5
                                             211
                               1055
                         Pull
                                                          422
                                                                                           949.5
                                      105.5
                                                                 527.5
                                                          785.2
                                             392.6
                  Double
                                                   588.9
                                                                 981.5
                         Press
                                      196.3
                               1963
                                                                                           1766.7
                                                                                    1570.4
            50
                  Acting
                                                                       989.4
                         Pull
                                                          659.6
                                                   494.7
                                             329.8
                                                                 824.5
                                                   935.1
                                                                                           2805.3
                                      311.7
                               3117
                                             623.4
                                                                                    2493.6
                                                                             2181.9
 P.951      63    Double   Press  1649  164.9  1005.2  1507.8  1246.8  1558.5  1870.2  1154.3  1319.2  1484.1  P.951
                  Acting
                                                                1401.5
                                      280.3
                                                         1121.2
                                                   840.9
                                                                                    2242.4
                                                                                           2522.7
                         Pull
                                             560.6
                                                                       1681.8
                               2803
                                                                             1962.1
                  Double
                                                                                           4523.4
                               5026
                                                         2010.4
                         Press
                                                                             3518.2
                                                                                    4020.8
                                                                       3015.6
                                                                2513
                                      502.6
            80
 Shock   Absorber  100  Double   Press  4536  453.6  1570.6  1360.8  1814.4  2268  2721.6  3175.2  3628.8  4082.4  Absorber  Shock
                  Acting
                                             907.2
                         Pull
                                                         3141.2
                                                   2355.9
                                                                                           7067.7
                                      785.3
                                                                             5497.1
                               7853
                                                                                    6282.4
                                                                       4711.8
                                                                3926.5
                  Acting
                                                                       4417.2
                                                   2208.6
                               7362
                                                                                           6625.8
                                                                             5153.4
                                                                3681
                                                                                    5889.6
                                      736.2
                         Pull
                                                         2944.8
                                            1472.4
 P.991    Q Cylinder Specifications                                                                P.991
                   Cylinder I.D. (mm)                32~100
 Rod End   Bearings  Operating Type      Air (filtered through the filter screen of 40 μm)         Bearings  Rod End
                                                   Double Acting
          Fluid Used
 P.999    Operating Pressure Range Mpa(psi)       0.15~1 (14~145)                                  P.999
          Guaranteed Pressure Resistance Mpa(psi)
                                                     1.5(215)
          Operating Temperature °C
                                                     -20~70
 Floating Joint  Operating Speed Range mm/s  0~250 0  ; 251~1000 0  ; 1001~1500 0                   Floating Joint
                                                     30~800
                                               +1.0
                                                                  +2.0
                                                        +1.5
          Stroke Tolerance Range
 P.1004   Cushion Mechanism                      Adjustable Cushion                                P.1004
          QMagnetic Switch Specification
 Silencer  Item                 2-Wire Type  Electronic Sensor      Reed Sensor                     Silencer
          Type
                                                                     2-Wire Type
                                           NPN 3-Wire Type PNP 3-Wire Type
          Voltage
                                10V~28V DC
                                                   5V~30V DC
                                                                      100mA
 P.1006   Max. Switching Current  2.5mA~100mA    30/200mA Max.     5V~240V AC/DC                   P.1006
          Max. Contact Capacity
                                                                     10W Max.
                                 2.8W Max.
                                                    6W Max.
 Control Valves   and Accessories  Internal Consumption Current  0.05mA Max.  0.01mA Max.  - -     and Accessories  Control Valves
                                 3mA Max.
                                                   5mA Max.
          Leakage Current
          Operating Temperature
                                                   -10°C~70°C
 P.1007   Protection Circuit  Power polarity reverse protection, surge absorption protection  -    P.1007
          Protection Rating
                                                  General IP64
 Air Source   Handling                                                                             Handling  Air Source
 P.1015                                                                                            P.1015
 O-Rings                                                                                            O-Rings
 P.1027                                                                                            P.1027
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  966
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   966   967   968   969   970   971   972   973   974   975   976