Page 967 - MISUMI SINGAPORE Economy Series
P. 967

QExternal Dimensions Table
          Cylinder   A AB AC B BA C CA D DA G  H  P1   JB     K    KB   M  MB N    P   PA  PB R
          I.D. (mm)
                                               Two-Sided: φ6
           10  58 12 46 42 41 17 16  6  7  18  5  Depth: 3.5  10  M3×0.5  26 M3×0.5 34 15 M5×0.8  20  10 2.5
 14        16  68 15 53 54 53 21 20  8  7  24  6  Through Hole: φ3.5  20 M4×0.7 Depth 5 34 M4×0.7 47 15 M5×0.8  22  11  3  14
                                               Two-Sided: φ7.5
 Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  20  78 20 58 62 61 25 24 10 10 28  8  Through Hole: φ4.5  20 M4×0.7 Depth 5 44 M4×0.7 55 15 M5×0.8  25  12 3.5  Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /
                                                Depth: 7.2
                                              Through Hole: φ4.5
                                               Two-Sided: φ7.5
                                                Depth: 7.2
                                               Two-Sided: φ7.5
               81 19 62 73 72 30 29 12
                                                Depth: 7.2
           25
                                      9
                                                       30 M4×0.7 Depth 6 56 M4×0.7 66 15 M5×0.8
                                                                                              6
                                                                                           12
                                                                                       27
                                         34 10
                                              Through Hole: φ4.5
                                               Two-Sided: φ9
 Cylinders and   Accessories  * Values in ( ) are for stroke 10  Through Hole: φ5.5  35 M8×1.25 Depth 10 72  M6×1  83 17  G1/8 40(35) 14 10  Accessories  Cylinders and
           32
               108 30 78 96 94 40 38 16 13 42 14
                                                Depth: 13.2
          Cylinder
                         L
 P.951    I.D. (mm)  Two-Sided: φ6 Depth: 3.5 Through Hole: φ3.5  10  20  30  40  50  60  70 LB 80  90  100  125  150  175  200  LC  P.951
                                                                 60
           10
                                         30
                                                                     65
                                     30
                                                                        70
                                                             55
                                             35
                                                         50
                                                                                         -
                                                     45
                                                                                     -
                                                                                             34
                                                 40
                                                                                 -
                                                                             -
 Shock   Absorber  16  Two-Sided: φ8 Depth: 4.5 Through Hole: φ4.5  30  35  40  45  50  55  60  65  70  75  87.5 100 112.5 125  47  Absorber  Shock
                                                         55
                                                             60
                                     35
                                             40
                                                                     70
                                                     50
                                         35
                                                                 65
                                                 45
                                                                            87.5 100 112.5 125
               Two-Sided: φ8 Depth: 4.5 Through Hole: φ4.5
                                                                                             55
           20
                                                                        75
           25  Two-Sided: φ8 Depth: 4.5 Through Hole: φ4.5  40  40  45  50  55  60  65  70  75  85  92.5 105 117.5 130  66
 P.991                                                                                             P.991
           32  Two-Sided: φ9 Depth: 5.5 Through Hole: φ5.5  45  50  55  60  65  70  75  80  85  90  102.5 115 127.5 140  83
 Rod End   Bearings  QCylinder Theoretical Output Force Table  0.5   0.6   0.7                     Bearings  Rod End
          Cylinder
                                 Air pressure (MPa)
                  Compression
               Operating
           I.D.
                    area
                Type
                                     0.4
                             0.2
                         0.1
                                 0.3
                    157.1
 P.999     (mm)  Push  (mm 2 )  15.7   31.4   47.1   62.8   78.5   94.2   110.0                    P.999
           10
                                 30.2
                                             60.3
                                     40.2
                                         50.3
                                                  70.4
                    100.5
                             20.1
                         10.1
               Pull
 Floating Joint  16  Push  402.1   40.2   80.4  120.6  160.8  201.1  241.3   281.5                  Floating Joint
                                                 211.1
                         30.2
               Pull
                    301.6
                                 90.5  120.6  150.8  181.0
                             60.3
               Pull
                    471.2
 P.1004    20  Push  628.3   62.8  125.7  188.5  251.3  314.2  377.0   439.8                       P.1004
                             94.2  141.4  188.5  235.6  282.7
                         47.1
                                                 329.9
               Push  981.7   98.2  196.3  294.5  392.7  490.9  589.0   687.2
           25
 Silencer      Push  1608.5   160.8  321.7  482.5  643.4  804.2  965.1  1125.9                      Silencer
                                                 528.9
                    755.6
               Pull
                         75.6  151.1  226.7  302.2  377.8  453.3
           32
               Pull  1206.4   120.6  241.3  361.9  482.5  603.2  723.8   844.5
 P.1006   QCylinder Specifications    10~32                                                        P.1006
 Control Valves   and Accessories  Operating Type  Air (filtered through the filter screen of 40 μm)  and Accessories  Control Valves
              Cylinder I.D. (mm)
                                    Double Acting
          Fluid Used
          Operating Pressure Range Mpa(psi)
                                   0.15~1 (22~145)
 P.1007   Guaranteed Pressure Resistance Mpa(psi)  1.5(215)                                        P.1007
                                     -20~70
          Operating Temperature °C
          Operating Speed Range mm/s  30~500
 Air Source   Handling  Stroke Tolerance Range  0~100 0  >0~100 0                                  Handling  Air Source
                                      -5~0
          Adjustable Stroke (mm)
                                          +1.5
                                     +1.0
          Cushion Mechanism
                                   Anti-collision pad
 P.1015   QMagnetic Switch Specification  Electronic Sensor  Reed Sensor                           P.1015
          Item
                            2-Wire Type
          Type              10V~28V DC  NPN 3-Wire Type PNP 3-Wire Type  5V~240V AC/DC
                                                    2-Wire Type
          Voltage
                                        5V~30V DC
 O-Rings  Max. Switching Current  2.5mA~100mA  30/200mA Max.  10W Max.                              O-Rings
                                                     100mA
                                         6W Max.
          Max. Contact Capacity
                             2.8W Max.
          Internal Consumption Current
                                         5mA Max.
                             3mA Max.
          Leakage Current   0.05mA Max.  0.01mA Max.   - -
 P.1027                                                                                            P.1027
          Protection Circuit  Power polarity reverse protection, surge absorption protection  -
          Operating Temperature         -10°C~70°C
          Protection Rating             General IP64
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  962
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   962   963   964   965   966   967   968   969   970   971   972