Page 963 - MISUMI SINGAPORE Economy Series
P. 963

Q External Dimensions Table
          Cylinder I.D.   Standard Magnetized  N1   N2            P1
           (mm)  A  C  A  C   D  E  K1   L  S=5  S>5  S=5  S>5  O  Thread Through Hole  P2  P3  R  S  T1  T2  V  W
           12  22  17  32  27  -  6  M  3  10.2  7.5  5   M5   M  5  4.2  12  4.5  -  25 16.3 23  6  5
           16  24  18.5 34  28.5  -  6  M  3  11  8  5.5  M5   M  5  4.2  12  4.5  -  29 19.8 28  6  5
 14        20  25  19.5 35  29.5  36  10 8  M  4  13  9 9.2  5.5  M5  M  5  4.2  14  4.5  2 2  34 24  - -  10 8  6 8  14
 Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  32  31.5 24.5 41.5 34.5  50  12  M  6  22  8 9.5 11.8  6.5 7.5 10.5  G1/8  M  6  4.6  16  5.5  6 6.5  44 34  - - - -  12  10  Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /
           25
                                   M  5
                         31
                                                               M  6
                             42
                                                    5.5
                                                          M5
                                                                                   40 28
                                                                    4.6
                                                                         15
               27
                  21
                                         17
                                                                            5.5
                      37
                                                      9
                                              9
           40
               33
                  26
                                                                                   52 40
                                         28
                                                                            7.5
                                              9.5
                                                                         20
                                                                    6.5
                                   M  8
                         36
                      43
                             58.5
                                12
                                                          G1/8
                                                                                              14
                                                                                           16
                                                               M  8
           50
                                15
                                                               M  8
                  28
                                                                    6.5
                                                   8
                                                                                   62 48
                                                          G1/4
                             71.5
                                                                               9.5
                                                                         25
                                         38
                                                                            8.5
                         38
                                               10.5
                                                                                              17
                                                                                           20
                                   M10
               37
                      47
           63
                         42
                             84.5
                                                               M  8
                                                                            8.5
                                         40
                                                                                              17
                                                                         25
                                                                               9.5
                                                          G1/4
                                                                                           20
                                   M10
                                15
               41
                      51
                                                                                   75 60
                  32
                                                   9.5 11.8
                                                                    6.5
           80
                                                                    9.2
                  41
                                                               M12
               52
                                            11.5 14.5 11.5 14.5
                                                                                   94 74
                                                          G3/8
                      62
 Cylinders and   Accessories  QPiston Rod Tip Shape 51  104  20  M14×1.5  45 QMale Thread External Dimensions Table  25  10.5 10  114 90  - -  25  22  Accessories  Cylinders and
           100
                                                      20.5
                                   M18×1.5
                            124
                         61
                                                                    11.3
                                                                            13
                                                                                              27
                                                                         30
                                            16
                                         55
                                               20.5 16
                      73
               63
                                                               M14
                                                                                           32
                  51
                                                          G3/8
                                20
                                                                               10
                                                        E
                                                                                     L
                                                             H
                                             12
                               B
 P.951    N(Female Thread)  B(Male Thread)  Cylinder I.D. (mm)  17 B  16  10  I 8 8  J 4 4  M  5 K2  10.2  V 6 6  W 5 5  P.951
                                             16
                                                             10
                                                   17.5
                                                        16
                                                                                    11
                                                                            M  5
                               E
                              H J            20    20.5  19  13   10    5   M  6    13   8    6
 Shock   Absorber  φL  φV  φL  φV            25    23   21   15   12    6 6 8  M  8  17  10  10 8  Absorber  Shock
                                             32
                                                                            M10×1.25
                                                             15
                                                   25
                                                        22
                                                                                         12
                                                                  17
                                                                                    22
                                             40
                                                   35
                                                                                         16
                                                             25
                                                                  19
                                                                                    28
                                                                            M14×1.5
                                                        32
                                                                                             14
             W
            Both Surfaces Width              50    37   33   25   27   11   M18×1.5  38  20  17
 P.991                     I  K2  W          63    37   33   25   27   11   M18×1.5  40  20  17    P.991
                                             80
                             Both Surfaces Width  100  44  39  30  32  13   M22×1.5  45  25  22
                                                        45
                                                             35
                                                                  36
                                                                                    55
                                                                                             27
                                                                            M26×1.5
                                                                       13
                                                   50
                                                                                         32
 Rod End   Bearings  QCylinder Theoretical Output Force Table                                      Bearings  Rod End
          Cylinder I.D.
            (mm)  Operating Type  Compression area  0.1  0.2  0.3  Air pressure (MPa)  0.5  0.6  0.7
                              (mm 2 )
                                                                 0.4
 P.999               Push     113.1     -       22.6    33.9     45.2     56.5    67.9     79.2    P.999
             12       Pull     84.8     -       17.0    25.4     33.9     42.4    50.9     59.4
 Floating Joint  16  Push     201.1     - - -   40.2    60.3    125.7    100.5    120.6   140.7     Floating Joint
                                                                 80.4
                                                        51.8
                                                                 69.1
                                                                          86.4
                              172.8
                                                                                          121.0
                      Pull
                                                                                  103.7
                                                34.6
                                                                                          219.9
                              314.2
                                                        94.2
                                                62.8
                                                                         157.1
                                                                                  188.5
                     Push
 P.1004      20       Pull    263.9     -       52.8    79.2    105.6    131.9    158.3   184.7    P.1004
             25      Push     490.9     - -     98.2    147.3   196.3    245.4    294.5   343.6
                                                                164.9
                                                                                  247.4
                                                                                          288.6
                                                                         206.2
                              412.3
                      Pull
                                                82.5
                                                        123.7
 Silencer    32      Push     804.2     - -    160.8    241.3   321.7    402.1    482.5   563.0     Silencer
                                                        207.3
                                                                                          483.8
                      Pull
                                                                                  414.7
                              691.2
                                                                         345.6
                                               138.2
                                                                276.5
             40      Push    1256.6   125.7    251.3    377.0   502.7    628.3    754.0   879.6
 P.1006              Push    1055.6   105.6    211.1    316.7   422.2    527.8   1178.1   1374.4   P.1006
                                                                                  633.3
                      Pull
                                                                                          738.9
                                               392.7
                                                                         981.7
 Control Valves   and Accessories  50  Push  1649.3  164.9  329.9  494.8  1246.9   1558.6  1870.3  1154.5  and Accessories  Control Valves
                             1963.5
                                                                785.4
                                      196.3
                                                        589.0
                                                                659.7
                                                                         824.7
                                                                                  989.6
                      Pull
                                                        935.2
                                               623.4
                                                                                          2182.1
                             3117.2
                                      311.7
             63
                                                        840.9
                                               560.6
                                                                        1401.5
                             2803.1
                                                                                          1962.2
                                                                1121.2
                      Pull
                                      280.3
                                                                                 1681.9
 P.1007      80      Push    5026.5   502.7    1005.3  1508.0   2010.6   2513.3  3015.9   3518.6   P.1007
                      Pull   4535.7   453.6    1570.8  1360.7   1814.3   2267.8  2721.4   3175.0
                                               907.1
 Air Source   Handling  Q Cylinder Specifications  705.0  1409.9 QMagnetic Switch Specification  4229.8  4934.8  Handling  Air Source
                                                                3141.6
                                                                        3927.0
                                      785.4
                                                                                          5497.8
                     Push
                                                                                 4712.4
                             7854.0
                                                       2356.2
             100
                                                                        3524.9
                                                                2819.9
                                                       2114.9
                      Pull
                             7049.7
 P.1015      Cylinder I.D. (mm)    12~100        Item             Electronic Sensor   Reed Sensor  P.1015
          Operating Type         Double Acting   Type       2-Wire Type  NPN 3-Wire Type PNP 3-Wire Type  2-Wire Type
          Fluid Used       Air (filtered through the filter screen of 40 μm)  Voltage  10V~28V DC  5V~30V DC  5V~240V AC/DC
 O-Rings  Operating Pressure Range Mpa(psi)  0.15~1.0 (22~145)  Max. Switching Current 2.5mA~100mA  30/200mA Max.  10W Max.  O-Rings
                                                                                        100mA
                                                                          6W Max.
                                   1.5(215)
          Guaranteed Pressure Resistance Mpa(psi)
                                                 Max. Contact Capacity
                                                             2.8W Max.
                                                             3mA Max.
          Operating Temperature °C
                                                 Internal Consumption Current
                                   -20~70
                                                                          5mA Max.
                                                                                          -
          Operating Speed Range mm/s  30~500     Leakage Current 0.05mA Max.  0.01mA Max.  -
 P.1027   Stroke Tolerance Range  0~100 +1.0 0  >0~100 +1.5 0   Protection Circuit Power polarity reverse protection, surge absorption protection  -  P.1027
          Cushion Mechanism     Anti-collision pad  Operating Temperature  -10°C~70°C
                                                 Protection Rating       General IP64
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  958
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   958   959   960   961   962   963   964   965   966   967   968