Page 961 - MISUMI SINGAPORE Economy Series
P. 961

Q External Dimensions Table
           Cylinder   Without Magnet  With Magnet     Without Magnet  With Magnet  P1
            I.D.    A         C            D  E  K1   N1      N2         O        P2  P3  S  T1  T2
           (mm)  Stroke≤50 Stroke≥60 Stroke≤50 Stroke≥60  A  C  Stroke=5 Stroke>5 Stroke=5 Stroke>5  N1  N2  Thread Through Hole
            12   20.5  -   17   -  31.5 28  -  6 M  3  7.5    5    9  7  M5  M  4  3.4 11  3.5  25 15.5 22
 14         16   22   34 -  18.5  29.5  34  30.5  - -  8 M  4  8 9  5.5  9.5 5.5  M5  M  4  3.4 11  3.5  29 20  28  14
                                -
 Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  25  27.5  37.5  22.5  32.5  37.5 32.5  49.5 13 M  8  7.5  11 10.5  6.5  5.5 10.5  11  5.5  G1/8 M  6  5.2 17  7 7 7 8  40 28  40 - - -  Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /
            20
                                       31.5
                                                                   9.5 5.5
                                                                                     7
                                                                                        36 25.5 36
                           19.5
                                   36
                                                                               5.2 17
                                                             5.5
                                              7 M  5
                                                                         M5
                 24
                                                                           M  6
                                           -
                                             12 M  6
                                                                         M5
                                                                           M  6
            32
                           23
                               33
                                       33
                      40
                                                               7.5
                                                                               5.2 17
                 30
                                   40
                                                                                        45 34
                                                                   10.5 7.5 G1/8 M  6
            40
                                   46.5 39.5
                 36.5
                                             13 M  8
                                          57
                                                                      8
                               39.5
                                                      11
                                                              8
                                                                               5.2 17
                      46.5
                                                                   11
                           29.5
                                                                                        53 40
            50
                           30.5
                                          71
                                                       10.5
                                                            9
                               40.5
                                             15 M10
                                                                   10.5 10.5 G1/4 M  8
                 38.5
                                   48.5 40.5
                      48.5
                                                                               6.5 22
                                                    9
                                                                                        64 50
            63
 Cylinders and   Accessories  100  44  54  36  46  54  46  123.5 26 M20  14  16  15  9.5 17.5 10.5  15  10.5 G1/4 M10  8.7 28.5 10.5  77 60  - - -  Accessories  Cylinders and
                                          84
                                             15 M10
            80
                                                                   16
                                                              14
                                             20 M16
                                                                        G3/8 M12 10.7 35.5 13.5
                               53.5
                                   63.5 53.5 104
                                                                     14
                           43.5
                 53.5
                      63.5
                                                                                        98 77
                 65
                               63
                                                                     17.5 G3/8 M12 10.7 35.5 13.5 117 94
                                                      20
                                       63
                                   75
                                                                   20
                      75
                           53
 P.951    QPiston Rod Tip Shape  B(Male Thread)      QMale Thread External Dimensions Table  K2  V  W  P.951
                                                                           J
                                                     Cylinder I.D. (mm)
                                                               B
                                                                       I
                                                                   H
          N(Female Thread)
 Shock   Absorber                      H J  B            12   14  10 9  10 8  4 5 6  M  5×0.8  10 6 8  5 6 8  Absorber  Shock
                                                         16
                                                              15.5
                                                                                M  6×1.0
                                                         20
                                                                       12
                                                                                M  8×1.25
                                                                  12
                                                              18.5
                                                         32
                                                                  20.5
                                                                                         16
 P.991           φV               φV  K2                 25   22.5  15  17  6 8  M10×1.25  12  10  P.991
                                                                                M14×1.5
                                                              28.5
                                                                                             14
                                                                       19
                                                         40   28.5  20.5  19  11 8  M14×1.5  16  14
               W
                                                         50
                                                                                         20
                                                                                             17
 Rod End   Bearings  Both          Both  I  Both        100   33.5  26  27  11  M18×1.5  20  17    Bearings  Rod End
                                                                       27
                                                                  26
                                                              33.5
                                                                                M18×1.5
                                        W
                                                         63
              Surfaces Width
                                                         80
                                                                           13
                                                              43.5
                                   Surfaces
                                       Surfaces
                                                                                M22×1.5
                                                                                         25
                                                                       32
                                                                                             22
                                                                  32.5
                                   Width
                                       Width
                                                                                         32
                                                              43.5
                                                                  32.5
                                                                       36
                                                                                M26×1.5
                                                                           13
                                                                                             27
 P.999    QCylinder Theoretical Output Force Table           Air pressure (MPa)                    P.999
                           Compression area
          Cylinder I.D.
 Floating Joint  (mm)  Push   (mm 2 )  0.1 8.5  0.2     0.3      0.4     0.5      0.6      0.7      Floating Joint
                  Operating Type
                                                                          56.5
                                                        33.9
                              113.1
                                                                                           79.2
                                                                 45.2
                                                22.6
                                                                                  67.9
                                       11.3
             12
                                                                 33.9
                                                                          42.4
                                                                                  50.9
                               84.8
                      Pull
                                                17.0
                                                                                           59.4
                                                        25.4
                                                30.2
                                                                                  90.5
                                                        45.2
                                                                                          105.6
                                                                 60.3
                                       15.1
                      Pull
                              150.8
                                                                          75.4
 P.1004      16      Push     201.1    20.1     40.2    60.3     80.4    100.5    120.6   140.7    P.1004
             20      Push     314.2    31.4     62.8    94.2    125.7    157.1    188.5   219.9
                      Pull
                                                                                          164.9
                                                                 94.2
                                       23.6
                                                                                  141.4
                                                        70.7
                              235.6
                                                                         117.8
                                                47.1
 Silencer    25      Push     490.9    49.1     98.2    147.3   196.3    245.4    294.5   343.6     Silencer
                                                                                  226.7
                                                75.6
                                                                                          264.4
                                       37.8
                                                                         188.9
                                                        113.3
                      Pull
                                                                151.1
                              377.8
             32      Push     804.2    80.4    160.8    241.3   321.7    402.1    482.5   563.0
                                                                                          422.2
                                                                                  361.9
                              603.2
                                       60.3
                                                        181.0
                      Pull
                                                                241.3
                                               120.6
                                                                         301.6
 P.1006      40      Push    1256.6   125.7    251.3    377.0   502.7    628.3    754.0   879.6    P.1006
                                                        316.7
                      Pull
                             1055.6
                                                                         527.8
                                                                                  633.3
                                      105.6
                                               211.1
                                                                422.2
                                                                                          738.9
 Control Valves   and Accessories  50  Push  1963.5  196.3  392.7  589.0  1246.9  1558.6  1178.1  1374.4  and Accessories  Control Valves
                                                                         981.7
                                                                785.4
                      Pull
                                                                659.7
                             1649.3
                                               329.9
                                                                         824.7
                                      164.9
                                                                                  989.6
                                                        494.8
                                                                                          1154.5
                     Push
                                                        935.2
                                                                                          2182.1
                                                                                 1870.3
                                               623.4
                                      311.7
                             3117.2
             63
                                                        840.9
                                               560.6
                      Pull
                                                                        2513.3
                             5026.5
                                      502.7
                                                                                          3518.6
                                                                2010.6
                                                                                 3015.9
 P.1007      80      Push    2803.1   280.3    1005.3  1508.0   1121.2  1401.5   1681.9   1962.2   P.1007
                                               907.1
                      Pull   4535.7   453.6    1570.8  1360.7   1814.3  2267.8   2721.4   3175.0
 Air Source   Handling  Q Cylinder Specifications  705.0  1409.9 QMagnetic Switch Specification  4229.8  4934.8  Handling  Air Source
                                                                                 4712.4
                                                       2356.2
                                                                        3927.0
                             7854.0
                                                                3141.6
                                                                                          5497.8
                     Push
                                      785.4
             100
                                                       2114.9
                                                                2819.9
                      Pull
                             7049.7
                                                                        3524.9
                                                                  Electronic Sensor
             Cylinder I.D. (mm)
                                   12~100
 P.1015   Operating Type         Double Acting   Item       2-Wire Type  NPN 3-Wire Type PNP 3-Wire Type  Reed Sensor  P.1015
                                                                                       2-Wire Type
                                                 Type
                                                                          5V~30V DC
          Fluid Used       Air (filtered through the filter screen of 40 μm)  Voltage  10V~28V DC  30/200mA Max.  5V~240V AC/DC
                                                 Max. Switching Current 2.5mA~100mA
          Operating Pressure Range Mpa(psi)
                                0.15~1.0 (22~145)
                                                                                        100mA
 O-Rings  Guaranteed Pressure Resistance Mpa(psi)  1.5(215)  Max. Contact Capacity  2.8W Max.  5mA Max.  10W Max.  O-Rings
                                                                           6W Max.
                                                                                          -
                                                 Internal Consumption Current
                                   -20~70
          Operating Temperature °C
                                                             3mA Max.
          Operating Speed Range mm/s  30~500     Leakage Current  0.05mA Max.  0.01mA Max.  -
 P.1027   Stroke Tolerance Range  0~100 +1.0 0  >0~100 +1.5 0   Protection Circuit Power polarity reverse protection, surge absorption protection  -  P.1027
          Cushion Mechanism     Anti-collision pad  Operating Temperature  -10°C~70°C
                                                 Protection Rating       General IP64
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  956
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   956   957   958   959   960   961   962   963   964   965   966