Page 964 - MISUMI SINGAPORE Economy Series
P. 964

Guide Rod Compact Cylinders MGC Series


           New                                   Representative model: E-MGCM12-10-NS
          Products
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                                                        from
   14                                                  25.60               SGD 5 days                                                                                                                     14
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  30%                                                                                                   Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /

                                                                                       10~
                                                                       1~9
                                                      Quantity
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Cylinders and   Accessories  Cylinder I.D.  CB  2-MH  2-φD  2-φT Counterbored Hole Depth: TL  MT  W                                                                                                   Accessories  Cylinders and
                 6~10
                                                   4-φP Through Hole
                                                                             WB
                                              6
                                                 MR
                                                       MP
                                    (Through)
   P.951                  WL  R           φDB                     RR    H  WA                                                                                                                             P.951
    Shock   Absorber          WW            FA       AC+Stroke  GA  4-MM Depth: ML  CB                                                                                                                    Absorber  Shock

                                                    A+Stroke
   P.991         Cylinder I.D.                 K   φPA 0  Depth: L1                                                                                                                                       P.991
                                                     + 0.02
                 12~100
    Rod End   Bearings                    0.02  R     R        φPA +0.02  0                                                                                                                               Bearings  Rod End

                                                                 +0.02
                                                                PA 0
   P.999                            4-M Depth: LL        L2 PP  View of XX Part                                                                                                                           P.999
                                                            L1
     Floating Joint        4-MM Through Hole  FB  N  NN  XX Part     WB   φPA 0  Depth: L1                                                                                                                 Floating Joint
                                                      4-φT Counterbored Hole Depth: TL (Rear)
                                                                            +0.02
                                                                     W
                                                      4-φP Through Hole
                                                                          XX Part
   P.1004                                 2-φD                                                                                                                                                            P.1004
     Silencer                 WL  QL  0.02  R  J      φDB  RR  H  WA  0.02  R  V                                                                                                                           Silencer


                         + 0.02
                            Depth: L1
   P.1006              φPA 0 XX Part  WW  FA  GD+Stroke  GA P1   P1  GC  4-MM Depth: ML                                                                                                                   P.1006
                                               GB
                                    Q
                                               GE
    Control Valves   and Accessories          AC+Stroke                Material:  Cylinder Block Material Aluminum Alloy                                                                                  and Accessories  Control Valves
                                               A+Stroke
                                                                       Surface Treatment: Clear Anodized
                                                           Magnetic Switch*
             Part Number
                                                                                   Non-rotating Accuracy
   P.1007  1Type  2Cylinder    3Stroke (mm)                4Type           5Quantity Copper Sleeve   Linear                                                                                               P.1007
                                                                                    Bushing
                                                                                         Bushing
                  I.D. (mm)
    Air Source   Handling  E-MGCM   6  10 15 20 25 30   NS(Without Magnetic Switch)  ±0.10°  -                                                                                                            Handling  Air Source
                                                CHM(Reed Magnetic Switch)
           (Copper
                                                DHM(Electronic Magnetic Switch-2-Wire Type)
            Sleeve
                                                DHN(Electronic Magnetic Switch-3-Wire NPN Type)
                          5 10 15 20 25 30
   P.1015  Bushing)  10  10 20 25 30 40 50 60 70 75 80 90   DHP(Electronic Magnetic Switch-3-Wire PNP Type)  (With NS                                                                                     P.1015
                    12
                    16   100 125 150 175 200                                Type, no   ±0.10°  ±0.08°
                                                                            need to
                    20
     O-Rings  E-MGCM   25  20 25 30 40 50 60 70 75 80 90 100  NS(Without Magnetic Switch)   specify Qty)   ±0.09°  ±0.07°                                                                                  O-Rings
                         125 150 175 200 225 250
           (Copper
                                                                              1
                                                CGM(Reed Magnetic Switch)
            Sleeve
                    32
           Bushing)
                                                DGN(Electronic Magnetic Switch-3-Wire NPN Type)
           E-MGCL   40                          DGM(Electronic Magnetic Switch-2-Wire Type)   2  ±0.08°  ±0.06°
   P.1027   (Linear   50  25 30 40 50 60 70 75 80 90 100   DGP(Electronic Magnetic Switch-3-Wire PNP Type)  ±0.06°  ±0.05°                                                                                P.1027
           Bushing)  63  125 150 175 200 225 250
                    80
                    100                                                            ±0.05°  ±0.04°
          E* Cylinders are supplied with magnetic rings as standard. The magnetic switch has a 2-meter long wire. Refer to P.990.
          EThe non-rotating accuracy is the angle at which the cylinder fixing plate can rotate when the cylinder is fully retracted.
                  Please order after selecting part number and parameters according to the selection steps 1 to 5.
          Ordering
          Example  Part Number (1Type · 2Cylinder I.D.)  -  3Stroke  -  4Type · 5Quantity
    959                     E-MGCM12          -    10   -       NS
   959   960   961   962   963   964   965   966   967   968   969