Page 968 - MISUMI SINGAPORE Economy Series
P. 968

Dual Rod Cylinders MXS Series


           New                                   Representative model: E-MXS10-10-NS
          Products

                                                                                     Shipping
                                                                                        from
   14                                                  16.80             (E) SGD 5 days                                                                                                                   14
                                                                             A View
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  R  E1  Volume Discount  (K)  Unit Price  2-P2  30%                                                                                 Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /
                                                                              (D)
                                                    A
                                                      Quantity
                                                                                       10~
                                                                       1~9
                                                       4-P6
                                                           4-P7
                                                   D1
                                                      Discount
                                                           Double-sided
                                                       Double-sided
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                 2-P4
    Cylinders and   Accessories  Cylinder I.D.  Adjustable Stroke 2-P5 -5~0  B H  E N1 A+Stroke A  N2  φ10~16  φV  φ6 (E)  3 A View                                                                       Accessories  Cylinders and
                                                                              (D)
            6~16
                                                 C+Stroke
                               T
                               M
                                                   D
                                                       Double-sided
                                                           Double-sided
   P.951                                R     E1   D1  4-P6  4-P7  (K)   3   3.2    2-P2                                                                                                                  P.951
                         S  L  K     (K)  I             2-P1  F        φV 5.6
    Shock   Absorber        Adjustable Stroke  -5~0  φV  N1 A+Stroke  N2  2-P4  T Groove                                                                                                                  Absorber  Shock
                       2-P3
                                     2-P4
                       Through Hole  T M  2-P5  B H  E  C+Stroke  φ10~16  φ6
                                                   D
   P.991                                                                    3                                                                                                                             P.991
                                                                         3
    Rod End   Bearings   S  L  K     (K)  I             2-P1  F        5.6   3.2  T Groove                                                                                                                Bearings  Rod End
   P.999               2-P3          2-P4  φV       B                        B View                                                                                                                       P.999
                       Through Hole
     Floating Joint  Cylinder I.D.            E    D1  8-P6  4-P7         (E)  (D)                                                                                                                         Floating Joint
            20~32
                                                       Two-Sided
                                                           Two-Sided
                                                                               2-P2
   P.1004                               R                    W     (K)                                                                                                                                    P.1004
                             Adjustable Stroke  -5~0  N1 A+Stroke  N2
     Silencer                   M T  2-P5  B H  E  C+Stroke       2-P4  φV  (E)  B View                                                                                                                    Silencer
                                                    B
                                                   D
                                                                               (D)
                                                       Two-Sided
                                                           Two-Sided
   P.1006                                     E    D1  8-P6  4-P7                                                                                                                                         P.1006
                                                   2-P1
                                        R I                  W  F              2-P2
                                     (K)
    Control Valves   and Accessories  Adjustable Stroke  -5~0  φV  N1 A+Stroke  N2  (K)  φV                                                                                                               and Accessories  Control Valves
                           S
                            L
                             K
                                      2-P4
                        Through Hole
                                                                       Surface Treatment: Clear Anodized
                                                   D
   P.1007               2-P3    M T  2-P5  B H  E  C+Stroke       2-P4  Material:  Cylinder Block Material Aluminum Alloy                                                                                 P.1007
             Part Number                  3Stroke (mm)                   Magnetic Switch*  Non-rotating
                 2Cylinder
    Air Source   Handling  1Type  I.D. (mm)  10 15 20 25 30 35 40 45 50   2-P1  F  NS(Without Magnetic Switch)   5Quantity  Accuracy                                                                      Handling  Air Source
                                                                         4Type
                                     (K)
                           S
                             K
                    6
                            L
                                                                                            ±0.2°
                                       I
                                                                                     (With NS
                                                                    CGM(Reed Magnetic Switch)
                                            φV
                                                                                     need to
                    16
   P.1015           10    10 15 20 25 30 35 40 45 50 60 70 75 80 90 100  DGM(Electronic Magnetic   Type, no   ±0.15°                                                                                      P.1015
                                                                    Switch-2-Wire Type)
           E-MXS        2-P3          2-P4                                           specify
                    20  Through Hole                                DGN(Electronic Magnetic   Qty)
                          10 15 20 25 30 35 40 45 50 60 70 75 80 90 100 125 150 175 200
                                                                    Switch-3-Wire NPN Type)
     O-Rings        25                                              DGP(Electronic Magnetic   1   ±0.1°                                                                                                    O-Rings
                                                                                       2
                    32
                                                                    Switch-3-Wire PNP Type)
          E* Cylinders are supplied with magnetic rings as standard. The magnetic switch has a 2-meter long wire. Refer to P.990.
   P.1027  EThe non-rotating accuracy is the angle at which the cylinder fixing plate can rotate when the cylinder is fully retracted.                                                                    P.1027
                  Please order after selecting part number and parameters according to the selection steps 1 to 5.
          Ordering
          Example  Part Number (1Type · 2Cylinder I.D.)  -  3Stroke  - 4Type · 5Quantity
                             E-MXS10          -   10   -       NS
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                      MISUMI
                    Type  E-MXS             Keyword  rod cylinder                     Economy series
    963
   963   964   965   966   967   968   969   970   971   972   973