Page 970 - MISUMI SINGAPORE Economy Series
P. 970

Standard Cylinders MCC Series


           New                                   Representative model: E-MCCS32-25-NB-NR-NS
          Products

                                                                                     Shipping
                                                                                        from
   14                                                  17.90               SGD 9 days                                                                                                                     14
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  20%                                                                                                   Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /

                                                                       1~9
                                                                                       10~
                                                      Quantity
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Cylinders and   Accessories  #S                   B          A+Stroke                                                                                                                                 Accessories  Cylinders and


                                                                    C+Stroke
   P.951                    T I   8-LDepthM         H E  F  N G Q  2-O  2-Cushion Screw  Q G N                                                                                                            P.951
                                                 K  J
    Shock   Absorber  T                           φD           R P             R P                                                                                                                        Absorber  Shock

                                               W
   P.991                                  Four Surfaces Width  φV                                                                                                                                         P.991
    Rod End   Bearings                                                 Material:  Cylinder Block Material Aluminum Alloy                                                                                  Bearings  Rod End

                                                                       Surface Treatment: Clear Anodized
             Part Number                                                       Magnetic Switch* 3
   P.999   1Type  2Cylinder          3Stroke (mm)         Method* 1  5Rod End   6Type      7Quantity                                                                                                      P.999
                                                           4Fixing
                                                                    Joint*
                                                                        2
     Floating Joint  32    25 50 75 80 100 125 150 160 175 200 250 300   NB(Without   NR(Without Joint)  NS(Without Magnetic Switch)   (With NS                                                            Floating Joint
                   I.D. (mm)
                           350 400 450 500
                                                         Bracket)
                                                                          DGM(Electronic Magnetic
                                                         FR(Flange)
   P.1004  E-MCC     40                                  FB(Foot Bracket)  SJ(Single   CGM(Reed Magnetic Switch)   Type, no                                                                               P.1004
           (Without
                                                                                           need to
          Magnetic Ring)  50  25 50 75 80 100 125 150 160 175 200 250 300   SC(Single   Clevis Joint)  Switch-2-Wire Type)   specify
           E-MCCS
                                                                          DGN(Electronic Magnetic
                                                         Clevis Bracket) DJ(Double
     Silencer  (With Magnetic   63  350 400 450 500 600 700 800 900 1000  DC(Double   Clevis Joint)  Switch-3-Wire NPN Type)   Qty)                                                                        Silencer
                                                                                             1
            Ring)
                                                                          DGP(Electronic Magnetic
                                                         Clevis Bracket)
                                                                                             2
                     80
                                                                  FJ(Floating Joint)
                                                         Bracket)
                    100                                  CT(Trunnion      Switch-3-Wire PNP Type)
   P.1006  E(*1)  References for fixing accessories: FB (Foot Bracket)P.981, FR (Flange)P.983, SC (Single Clevis Bracket)P.985, DC (Double Clevis Bracket)P.986, CT (Trunnion                             P.1006
    Control Valves   and Accessories  E(*2) For rod end joint, refer to P.1003~P.1004.                                                                                                                    and Accessories  Control Valves
             Bracket)P.987, CT (Trunnion Bracket) Mounted in the middle of the stroke at default, and support for mating CT (trunnion bracket) needs to be ordered separately.
             Refer to P.987.
          E(*3) Magnetic switch is not available for cylinder without magnetic ring. The magnetic switch has a 2-meter long wire. Refer to P.990.
   P.1007  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 7.                                                                                     P.1007
          Example  Part Number (1Type · 2Cylinder I.D.) - 3Stroke - 4Fixing Method - 5Rod End Joint - 6Type · 7Quantity
                                                                    -
                                                                                         NS
                                                                                   -
                                                                           NR
                                                 25
                                                             NB
                                             -
    Air Source   Handling                                                                                                                                                                                 Handling  Air Source
                            E-MCCS32
                                                      -
   P.1015                                                                                                                                                                                                 P.1015
     O-Rings                                                                                                                                                                                               O-Rings
          How to search
           on website  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
   P.1027                                                                           MISUMI                                                                                                                P.1027
                    Type  E-MCCS            Keyword  standard cylinder
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    965                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   965   966   967   968   969   970   971   972   973   974   975