Page 965 - MISUMI SINGAPORE Economy Series
P. 965

Q External Dimensions Table
          Cylinder I.D.    A  AC  CB  D  DB  FA  GA  H  MH  ML  MM  MP  MR  MT  P  R  RR  T  TL  W  WA  WB  WL  WW
           (mm)
            6   29.5  23.5  6  5  3  5  9.5  30  M2.5×0.45  5  M3×0.5  M3×0.5  9.5  5.5  3.5  9  20.5  6  3  14.5  20.5  6  29  9
           10   32  26  7.5  6  5  5  8.5  34  M3×0.5  5  M4×0.7  M3×0.5  11.5  5  4.5  11  23  8  4  18  23  8  33  10
                                                      NN
                                                                      K
 14       Cylinder   10~30 40~50  60  10~50  60  55 A 70~100 125~150 175~200 225·250  10~30 40 50~100 125~200 225·250 10~30 40 50~100 125~200 225·250  AC FA FB P1 GA GB GC GD GE R  14
                                             Stroke
           I.D.
                                   MGCL/MGCM
                  MGCL
                          MGCM
           (mm)
 Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  16  46  65  102  46  102  103  122  24  44  44  110  200  17 27  27  60  117  37.5  10 16  G1/8 13.5 16.5 28 14 16.5 80  Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /
                         42
                                                               15 25
                   55
                      55
                                     85
           12
                                                                                     7.5
                                                                                              23
                                               20 40
                                                    40
                                                                              29
                42
                                                                            -
                                                                                         8 13
                                                                    25
                                            -
                                                                                8 13 M5
                                                            -
                                                                                             11
                                                                                       11
                      65
                                     95
                                                                                      8
                              65
                                                                                         10 15
                                                                                              24
                                                                            -
                                                                              33
                              80
                                                                              37
                                                                                             10.5 28
                                                               29
           20
                      80
                                                                    39
                                                                                       10.5 10.5
                         52
                   80
                                                                       77
                53
                                                                 39
                                                                                           12.5
                                                       120
                         53
                                                                    39
                                                               29
                      81
                              81
                                                                                             11.5 34
           25
                                                                                      9 11.5 13.5
                                                                       83
                                                                           121
                                                               33 33
           32
                65
                                                                    45
                                                                                       12.5 15 7 12.5 42
                   65
                                           140
                                     118
                         75
                                                                                12 22
                                                    48
                                                 24
                                                       124
                                                                                              50
                                                               34 34
                                                                           122
                                                                    46
                                                                       84
           40
                66
                                                                                      10 14 18 13
                                                                                             14
                                                                              44
                                                                       86
                76
                                                               36 36
                                                                    48
                   76
                                                                                      11 12 21.5 9
                                                                                              66
           50
                                                                           124
                         89
                     118
                                           151
                                                                                16 28 G1/4
                              118
                                     134
                                               28 28
                                                                       88
                                                                    50
                                                               38 38
                   77
                                                                              49
           63
                77
                                                    52
                                                       128
                                                                       92
                                                28
                                         187.5
                                                                                     16.5 19 26 16 19 100
           80
 Cylinders and   Accessories  Cylinder I.D.    RR  106.5  4.5  PA  112.5  T 8  TL 165.5 M5  LL  Linear Bushing Copper Sleeve Bushing  DB 148 18 J  220  WA 42 WB  54 WL  WW  58 128 14  56.5 20 40 M4 G3/8 ML  L1  L2  37 V  Accessories  Cylinders and
                                                                           121
                  122
           100
                                                                    47
                          128
                                         208
                                                                35
                                                48
                                                                                     20.5 22.5 32 22 22.5 124
                                                                              66 24 50
                                                                       85
                                                    72
                                 186
                                              D
                                                                                  MM
                                                            W
                   N
                                                                             Q
                     P
                           PP
                                                                          H
                                                                               QL
                                   M
           (mm)
           12
               41
                                                                       22
                                           6
                                                                                     10
                                                      6
                                                                                48
                                                                    56
                                                                 18
                                                            26
                                                               50
                                                  8
                                      10
                   5
                                4.5
                                           8
                                                         19
                                                      8
                                                                          83
                                                 12
                                                                             18
                                                               72
           20
                                                         25
                                                            36
                                                                 24
                                                                    81
                                                                                              44
                                                                                     13
                                                                       30
                                                                                70
               54
 P.951     16  46  17  5.5  3  3.5  9.5  5.5  M6  12  10  10  10  28.5  30  56  22  62  25  64  16  54  M5  12  6  3  38  P.951
                                                                                              50
                                                            42
                                                      12
                                                 16
                                                                             26
                                                                                  M6
                                                                 30
                                           12
                                                                       38
                                                                          93
                                                                    91
                                                                                78
                                                                                     15
               64
                                                               82
           25
                                                                                96
                                                               98
           32  78  21  6.5  4  4.5  11  7.5  M8  16  16  16  34  48  106  34  110  44  112  30  104  M8  20  63
                                                                          120
                                                                                              72
                                                                 40
                                                         38
                                                            54
                                                                    118
                  22
           40
               86
 Shock   Absorber  50  110  24  8.5  5  6  14  9  M10  20  20  20  20  47  64  130  46  146  60  148  40  130  M10  22  8  4  110  Absorber  Shock
                                                                                              92
                                                                          162
                                                                       70
                                                                             50
                                                              142
                                                         55
                                                            78
                                                                 58
           63
               124
                                                                    158
                  28
                                                              180
           80
                                                           91.5
                                                                               210
                                           30
                              20
                     12.5
                                10
                                                                                             166
                                                 32
                                                                          240
                                                                       90
                                   14
                                                                 62
                                                                    236
                                      28
                                                                             64
                                                                                  M14
           100  156  11  10.5  6  17.5  12  12  24  25  30  25  74  111.5 210  54  198  75  202  52  174  M12  24  10  5  140
                                                         89
               188
                                                                                     28
 P.991    QAllowable Load  Part Number  Cylinder I.D.  5  10  15  20  25  30  40  50  60  70 Stroke 75  80  90  100  125  150  175  200  225  250  P.991
                                  (mm)
          (Unit: Newton (N))
 Rod End   Bearings  W             12   - - - -  2 4 - -  - - - -  10 2 4 7  10 2 4 7  10  2 4 7 9  2 4 6 8  10 2 4 6  10 1 3 6  10 1 3 6  10 1 3 6  10 1 3 6  1 3 6 9  1 3 5 9  1 3 5 8  3 5 8 -  - 2 5 7  - - 4 7  4 7 - -  Bearings  Rod End
                                                      2
                                   16
                                                      4
                                   20
                                                      7
                                   25
                          E-MGCL   32   -  -  -  -  19  19  19  18  17  17  17  17  17  17  16  15  15  14  13  12
 P.999             W               40   - - -  - - -  - - -  - - -  19  19  19  18  17  17  17  17  17  17  16  15  15  14  13  12  P.999
                                   50
                                                                                  55
                                                                                     50
                                                   70
                                                                          75
                                                                             70
                                                               80
                                                                                              30
                                                                    75
                                                                       75
                                                            50
                                                                                65
                                                      65
                                                                                           35
                                                                 80
                                                         60
                                                                                        40
 Floating Joint                   100   0.4  0.3  0.18 0.07  0.25  105  100  120  110  110  105  100  100  120  115  105  70 - -  60 - -  55 - -  40 - -  Floating Joint
                                   63
                                                                       75
                                                                                              30
                                                                    75
                                                                                        40
                                                                 80
                                                                                     50
                                                      65
                                                                                65
                                                               80
                                                         60
                                                            50
                                                                             70
                                                                          75
                                                                                           35
                                                                                  55
                                                   70
                                                            95
                                        -
                                                                                85
                                           -
                                                                                  80
                                                   110
                                                 -
                                                               90
                                              -
                                                                             95
                                   80
                                                                          125
                                                                                           70
                                        -
                                                                    135
                                                                                     90
                                                                       130
                                                                                        80
                                                                 140
                                              -
                                           -
                                                         125
                                                 -
                                                                                              60
                                                   140
                                                      130
                                                                  -
                                   6
                                                                     -
                                                               -
                                                      -
                                                                                   -
                                                         -
                                                                       -
                                                                             -
                                                            -
                                                    -
                                                                                -
                                                                          -
                                                                             -
                                           1.2
                                                                                   -
                                   10
                                                                       -
                                                         -
                                                                          -
                                                                                -
                                                0.5
                                                            -
                                                               -
                                             0.8
                                                                  -
                                        1.5
                                                                     -
                                                      0.1
 P.1004                            12   - -  3 7  - -  3 7  3 7  3 7  3 7  3 7  3 7  3 7  3 7  3 7  3 6  3 6  2 6  2 6  5 -  - 5  - -  - -  P.1004
                                   16
                                   20   - -  - -  - -  14  14  14  13  12  12  12  12  12  12  12  11  10  10  15 9  14 8  13 7
                                   25
                                                                          19
                                                                       19
                                                               19
                                                                                18
                                                      20
                                                                 19
                                                                    19
                                                            16
                                                20
                                                   20
                                                         18
                                                                                     16
                                                                             19
                                                                                  17
                          E-MGCM
 Silencer                          32   - - -  - - -  - - -  - - -  140  130  120  105  165  160  155  155  150  145  130  115  100  27  26  24  Silencer
                                                            36
                                                                                  31
                                                         37
                                                                 35
                                                      37
                                                                          34
                                                               35
                                                                             33
                                                                       34
                                                                                     29
                                                   37
                                                                    34
                                                                                33
                                   40
                                                   37
                                                         37
                                                                                        27
                                                                                  31
                                                                                     29
                                                            36
                                                                                33
                                                      37
                                                                             33
                                                                       34
                                                                                              24
                                                                                           26
                                                                          34
                                                                 35
                                                               35
                                                                    34
                                   50
                                                                                              60
                                                                                        80
                                                                                           70
                                                                                           70
                                                                                        80
                                   63
                                                                               165
                                                                            185
                                                                    210
                                                                          195
                                                                                  155
                                                                                              80
                                                   220
                                                                       205
                                                                 220
                                                                                     135
                                                         200
                                                              180
                                   80   - -  - -  - -  - -  140  130  120  105  165  160  155  155  150  145  130  115  100  120  105  60
                                                      210
                                                           190
 P.1006   QAllowable Torque      Cylinder I.D.  -  -  -  -  280  265  250  235  220  280  270  260  250  240  230  210  180  160  140  120  P.1006
                                  100
 Control Valves   and Accessories  (Unit: Newton · meter (N  ·  m))  Part Number  (mm)  5 - -  0.61  15 - -  0.45 0.40 0.35 0.58 0.50 0.44 0.39 0.37 0.35 0.32 0.29 0.24 0.20  175  200  225  250 - -  and Accessories  Control Valves
                                                                  Stroke
                                                                    75
                                                      30
                                                   25
                                                                       80
                                           10
                                                                               125
                                                                                  150
                                                20
                                                         40
                                                                 70
                                                               60
                                                                            100
                                                                          90
                                                            50
                                   12
                                                                                      -
                                                                                           -
                                                                                        -
                                   16
                                                0.74 0.66 0.59 0.99 0.86 0.77 0.69 0.65 0.61 0.57 0.52 0.43 0.37 0.32 0.28
                                          0.99
                                                                                           -
                                                2.11 1.96 1.75 3.37 3.02 2.71 2.42 2.38 2.33 2.19 1.97 2.05 1.78 1.58 1.41 1.22 1.16
                                   25
 P.1007                            20   - - -  - - -  - - -  1.26 1.14 1.03 2.17 1.94 1.79 1.59 1.52 1.46 1.33 1.25 1.34 1.17 1.03 0.93 0.88 0.76  P.1007
                                                 -
                                                   5.95 5.73 5.44 4.89 5.43 5.15 5.11 5.02 4.70 4.51 6.34 5.79 5.33 4.93 4.33 4.29
                                   32
                          E-MGCL   40   - -  - -  - -  - -  6.55 6.21 5.77 5.39 6.17 5.67 5.62 5.58 5.33 4.96 6.98 6.38 5.87 5.43 5.00 4.72
 Air Source   Handling            100   - - -  - - -  - - -  - - -  10.20 9.74 9.20 8.48 17.50 14.00 11.00 10.60 10.20 9.74 13.00 11.90 11.00 10.20 9.63 8.84  Handling  Air Source
                                                   9.17 8.75 8.30 7.62 10.30 9.94 9.83 9.77 8.82 8.74 11.60 10.70 9.83 9.12 8.95 7.95
                                   50
                                   63
                                   80
                                                                                     16
                                                                            20.6 18.9 17.3
                                                                          21
                                                   15.1 14.3 13.6 12.9 12.2 23.8 22.7 21.6
                                                                                        14.8 13.5 12.9
                                                   27.1 25.7 24.4 30.6
                                                                 39.8 37.9
                                                                       36
                                                               26
                                                                         35.2 34.6 31.8 29.3 27.2 25.3 23.5 22.1
                                       0.045 0.039 0.033 0.028 0.024 0.021
 P.1015                            10 6  0.008 0.007 0.006 0.005  -  -  - -  - -  - -  - -  - -  - -  - -  - -  - -  - -  - - -  - - -  - - -  - - -  P.1015
                                   12
                                          0.90
                                        -
                                                0.79 0.71 0.65 0.77 0.72 0.65 0.53 0.50 0.47 0.41 0.36 0.31 0.27
                                              -
                                   16   - -  1.21  - -  1.04 0.94 0.88 1.23 1.11 0.99 0.72 0.69 0.65 0.61 0.58 0.50 0.44 0.40 0.36  -  -
                                           -
                                   20
                                                1.57 1.42 1.31 2.39 2.15 1.97 1.90 1.88 1.86 1.72 1.63 1.44 1.28 1.16 1.06 1.01 0.90
 O-Rings                  E-MGCM   25   - -  - -  - -  2.40 2.22 2.01 3.66 3.35 3.17 3.06 2.96 2.91 2.77 2.57 2.26 2.02 1.83 1.67 1.57 1.42  O-Rings
                                                   6.35 6.00 5.73 5.13 5.98 5.74 5.69 5.62 5.11 4.97 4.42 3.98 3.61 3.31 2.97 2.84
                                                 -
                                   32
                                   40
                                                   7.00 6.60 6.11 5.66 6.66 6.31 6.27 6.23 5.86 5.48 4.78 4.38 3.98 3.65 3.34 3.13
                                   50   - -  - -  - -  - -  13.00 12.60 11.00 10.80 13.70 12.70 12.00 11.80 11.10 10.80 9.50 8.60 7.86 7.24 6.80 6.24
 P.1027                            63   -  -  -  -  14.70 13.60 12.90 12.10 19.40 16.20 13.50 12.70 12.10 11.90 10.70 9.69 8.86 8.16 7.52 7.04  P.1027
                                   80   -  -  -  -  21.9 20.8 19.7 18.6 15.8  24  22.9 21.7  21  20.5 18.6  17  15.6 14.5 13.5 12.6
                                  100   -  -  -  -  38.8 36.8 35.0 33.5 28.5 39.4 37.5 35.6 34.5 33.8 30.9 28.4 26.2 24.4 22.5 21.4
          EPlease visit our website to check the cylinder theoretical output force
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-MGCM            Keyword  rod cylinder
                                                                                      Economy series
                                                                                                  960
   960   961   962   963   964   965   966   967   968   969   970