Page 960 - MISUMI SINGAPORE Economy Series
P. 960

Compact Cylinders MCQ Series


           New                                   Representative model: E-MCQNS16-5-NB-NR-NS
          Products
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                                                        from
   14                                                   9.60               SGD 5 days                                                                                                                     14
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  30%                                                                                                   Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /

                                                      Quantity
                                                                       1~29
                                                                                       30~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Cylinders and   Accessories  Cylinder I.D.  Without Magnetic Ring (None)  With Magnetic Ring (S)  P3  P2 A+Stroke  P2  P3                                                                             Accessories  Cylinders and
                                                                            C+Stroke
                   12~16
                                  #S
                                                       #S
                                  #T1
   P.951                                                                φV                                                                                                                                P.951
                                                 2-P1                 W
                                                                      Both
    Shock   Absorber         4-P1     K1DepthE  K1DepthE    T2      Surfaces   N1 2-O  N2                                                                                                                 Absorber  Shock
                                                                      Width
                   Cylinder I.D.
                   20~25      Without Magnetic Ring (None)  With Magnetic Ring (S)  A+Stroke
                                                                            C+Stroke
   P.991                          #S                                       P2   P2                                                                                                                        P.991
                                  #T1                  #S              P3          P3
    Rod End   Bearings                                                  φV                                                                                                                                Bearings  Rod End

                                                                      W
   P.999                                                    T2        Both                                                                                                                                P.999
                            4-P1      K1DepthE  K1DepthE            Surfaces   N1  2-O  N2
                                                 2-P1
     Floating Joint  Cylinder I.D.      Without/With Magnetic Ring  D  C+Stroke  A+Stroke                                                                                                                  Floating Joint
                                                                      Width
                                                   Without/With Magnetic Ring A+Stroke
                   32~100
                                                                           C+Stroke
                                             D
                                                       #S
                                            #S
   P.1004                                   #T1        #T1     P2 P3  P2  P3 P2 P3  P2  P3                                                                                                                P.1004
     Silencer                                               φV        φV                                                                                                                                   Silencer
                                                          W
                                                          Both      W Both
                                                                   Surfaces
                                                                             2-O
                                                                                   N2
                                                 K1DepthE
                                                            K1DepthE
   P.1006                             4-P1      4-P1    Surfaces   N1  2-O Width Material:  Cylinder Block Material Aluminum Alloy                                                                        P.1006
                                                                        N2
                                                                         N1
                                                          Width
    Control Valves   and Accessories  1Type  2Cylinder   3Stroke (mm)  Method* 1  5Rod End  Surface Treatment: Clear Anodized 7Quantity                                                                   and Accessories  Control Valves
               Part Number
                                                                              Magnetic Switch*
                                                                                         3
                                                       4Fixing
                                                                 Joint*
                                                                     2
                                                                              6Type
                         12
   P.1007    E-MCQN    I.D. (mm)  5 10 15 20 25 30 35 40 45 50                                                                                                                                            P.1007
                                                                  NR
           (Female Threaded   16  5 10 15 20 25 30 35 40 45 50 55 60  (Without Bracket)  (Without Joint)  NS(Without Magnetic Switch)   (With NS
                                                         NB
    Air Source   Handling  Without Magnetic Ring)  25  5 10 15 20 25 30 35 40 45 50 55 60   (Foot Bracket)   (Single Clevis   CGM(Reed Magnetic Switch)   specify Qty)                                    Handling  Air Source
          Without Magnetic Ring)
                         20
                                                                  SJ
             E-MCQB
                                                         FB
                                                                                          Type, no
                                                                         DGM(Electronic Magnetic
            (Male Threaded
                                                                                          need to
                         32
                                                                         Switch - 2-Wire Type)
                                                                  Joint)
                                                         FR
                         40
            E-MCQNS
                                                                  DJ
                                                        (Flange)
                                                                         Switch - 3-Wire NPN Type)
                                                         DC
            Magnetic Ring)
   P.1015  (Female Threaded With   50  70 75 80 90 100  (Double Clevis   (Double Clevis   DGN(Electronic Magnetic   1                                                                                     P.1015
                                                                  Joint)
                         63
                                                                                            2
            E-MCQBS                                                FJ    DGP(Electronic Magnetic
                         80
          (Male Threaded With   100                     Bracket)  (Floating Joint)  Switch - 3-Wire PNP Type)
     O-Rings  E  (*1) References for fixing accessories: FB (Foot Bracket) P.981, FR (Flange) P.983, DC (Double Clevis Bracket) P.986                                                                      O-Rings
            Magnetic Ring)
          E  (*2) For rod end joint, refer to P.1003~P.1004. Rod end joint is not available for tapped shaft rod.
          E  (*3) Magnetic switch is not available for cylinder without magnetic ring. The magnetic switch has a 2-meter long wire. Refer to P.990.
   P.1027         Please order after selecting part number and parameters according to the selection steps 1 to 7.                                                                                        P.1027
          Ordering
          Example  Part Number (1Type · 2Cylinder I.D.)  - 3Stroke - 4Fixing Method - 5Rod End Joint -  6Type · 7Quantity
                          E-MCQNS16         -   5    -     NB      -     NR      -      NS
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                      MISUMI
                    Type  E-MCQNS           Keyword  compact cylinder                 Economy series
    955
   955   956   957   958   959   960   961   962   963   964   965