Page 955 - MISUMI SINGAPORE Economy Series
P. 955

Pick & Place Units                                                   Reference price

 with Adsorption Head



 Application Industries: Automotive part  Medical  Electronic & Electrical

 This figure shows a device mainly used to manually control the stroke, and perform
 multi-point positioning, adsorption and fixation of workpieces.  164.22 SGD/set
 The device is equipped with a manual reversing valve, which is convenient for controlling
 the transmission time.

 01 Hand Valve × 3  02 One-Touch Fitting × 13  03 Compact Cylinder × 1  01 Hand Valve × 3  P.1013  02 One-Touch Fitting × 13 P.1089

                                Specifications 200 Series                  Applicable tube O.D. 6mm
                                Piping Thread Nominal Diameter G1/8        Connecting thread nominal 1(R1/8)
                                Accessories - Silencer Not Provided        MEPC6-1
                                E-MVP210-01

                                        11.29                                       0.63

                                          SGD/pcs                                   SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price   Total price
                 1          11.29        11.29             1          0.63             0.63
                10            7.91       79.10            200         0.54         108.00


            03 Compact Cylinder × 1 P.957             04 Dual Rod Cylinder × 1 P.961

                                Cylinder Dia.: 20mm                        Cylinder Dia.: 20mm
                                Stroke: 100mm                              Stroke: 50mm
                                E-MSDNS20-100-NR-NS                        E-MTN20-50-NS


                                        18.80                                     26.70

                                           SGD/pcs                                  SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price    Total price
                 1          18.80          18.80           1          26.70          26.70
                10          15.04        150.40           10          18.69        186.90


            05    Suction Cup × 1 P.1053              06 Tube × 1                  P.1157


                                Suction cup shape Flat                     Color Black
                                Rubber material Nitrile rubber             O.D. 6mm
                                O.D. 6mm                                   Length 200m
                                E-MZU6-N-M5                                MET6-200-B

                                          5.50                                    71.16
 06 Tube × 1  04 Dual Rod Cylinder × 1  05 Suction cup × 1
                                           SGD/pcs                                   SGD/roll
               Quantity    Unit price    Total price     Quantity    Unit price    Total price
                 1          5.50             5.50          1          71.16          71.16
                30          3.85         115.50           10          49.82        498.20
            * All products prices are without tax. For prices reference, please visit MISUMI official website.
            * The reference price is estimated based on the quantity or approximate length of the product used in the example, and is not   950
             calculated as a starting price.
   950   951   952   953   954   955   956   957   958   959   960