Page 953 - MISUMI SINGAPORE Economy Series
P. 953

Recommended Best Seller Pneumatic Products


             · Varies specifications commonly used in the market and pneumatic
               components can be purchased in complete sets which are save
               time and effort.
             · MISUMI quality assurance.


             01 Standard Cylinders P.967              02 Pen Cylinders               P.973


                              Cylinder I.D.: 32mm                       Cylinder I.D.: 20mm
                              Stroke: 100mm                             Stroke: 100mm
                              E-MCES32-100-NB-NR-NS                     Cylinder End Type: Single Clevis
                                                                        E-MCPFS20-100-BB-NB-NR-NS

                                        39.90                                     29.10

                                          SGD/pcs                                   SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price   Total price
                 1          39.90          39.90           1          29.10          29.10
                10          31.92        319.20           10          23.28        232.80


            03 Solenoid Valves 5 Ports P.1007         04 Solenoid Valves 3 Ports  P.1009

                              Specifications: 200 Series                Specifications: 200 Series
                              Coil + Switching Type: Single Coil/2-Position Exhaust  Coil + Switching Type: Single Coil/2-Position Exhaust
                              Voltage: DC24V                            Voltage: DC24V
                              Piping Thread Nominal Diameter: 1/4       Piping Thread Nominal Diameter: 1/4
                              E-SP4V210-02-B                            E-SP3V210-02-NC-B
                                          9.52                                    10.23

                                          SGD/pcs                                   SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price   Total price
                 1          9.52             9.52          1          10.23          10.23
                30          6.67         200.10           30            7.17       215.10


            05    Filtering Regulators P.1015         06 Shock Absorbers, Preset (Fixed) Damping Type P.991


                              Type: Small                               Mounting Screw Nominal: 8
                              Supply Side Connection Dimension: 1/8     Stroke: 6mm
                              Control Side Connection Dimension: 1/8    Collision Velocity Type: M
                              E-MFR1-1-G                                Cap: Provided
                                                                        C-AC0806M
                                        15.80                                     12.38

                                          SGD/pcs                                   SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price   Total price
                 1          15.80          15.80           1          12.38        12.38
                10          11.06        110.60           10            8.67       86.70
            * All products prices are without tax. For prices reference, please visit MISUMI official website.
            * The reference price is estimated based on the quantity or approximate length of the product used in the example, and is not   948
             calculated as a starting price.
   948   949   950   951   952   953   954   955   956   957   958