Page 954 - MISUMI SINGAPORE Economy Series
P. 954

Pick & Place Units                                                                                                                                                  Reference price

         with Adsorption Head



         Application Industries: Automotive part  Medical  Electronic & Electrical

         This figure shows a device mainly used to manually control the stroke, and perform
         multi-point positioning, adsorption and fixation of workpieces.                                                                      164.22 SGD/set
         The device is equipped with a manual reversing valve, which is convenient for controlling
         the transmission time.

                                       01 Hand Valve × 3   02 One-Touch Fitting × 13  03 Compact Cylinder × 1       01 Hand Valve × 3           P.1013        02 One-Touch Fitting × 13 P.1089

                                                                                                                                       Specifications 200 Series                  Applicable tube O.D. 6mm
                                                                                                                                       Piping Thread Nominal Diameter G1/8        Connecting thread nominal 1(R1/8)
                                                                                                                                       Accessories - Silencer Not Provided        MEPC6-1
                                                                                                                                       E-MVP210-01

                                                                                                                                               11.29                                       0.63

                                                                                                                                                  SGD/pcs                                   SGD/pcs
                                                                                                                      Quantity    Unit price    Total price     Quantity    Unit price    Total price
                                                                                                                        1          11.29        11.29             1          0.63             0.63
                                                                                                                       10            7.91       79.10            200         0.54         108.00


                                                                                                                    03 Compact Cylinder × 1 P.957             04 Dual Rod Cylinder × 1 P.961

                                                                                                                                       Cylinder Dia.: 20mm                        Cylinder Dia.: 20mm
                                                                                                                                       Stroke: 100mm                              Stroke: 50mm
                                                                                                                                       E-MSDNS20-100-NR-NS                        E-MTN20-50-NS


                                                                                                                                               18.80                                     26.70

                                                                                                                                                  SGD/pcs                                   SGD/pcs
                                                                                                                      Quantity     Unit price   Total price     Quantity     Unit price   Total price
                                                                                                                        1          18.80          18.80           1          26.70          26.70
                                                                                                                       10          15.04        150.40           10          18.69        186.90


                                                                                                                    05   Suction Cup × 1 P.1053               06 Tube × 1                 P.1157


                                                                                                                                       Suction cup shape Flat                     Color Black
                                                                                                                                       Rubber material Nitrile rubber             O.D. 6mm
                                                                                                                                       O.D. 6mm                                   Length 200m
                                                                                                                                       E-MZU6-N-M5                                MET6-200-B

                                                                                                                                                 5.50                                    71.16
       06 Tube × 1          04 Dual Rod Cylinder × 1  05 Suction cup × 1
                                                                                                                                                  SGD/pcs                                   SGD/roll
                                                                                                                      Quantity     Unit price   Total price     Quantity     Unit price   Total price
                                                                                                                        1          5.50             5.50          1          71.16          71.16
                                                                                                                       30          3.85         115.50           10          49.82        498.20
                                                                                                                   * All products prices are without tax. For prices reference, please visit MISUMI official website.
    949                                                                                                            * The reference price is estimated based on the quantity or approximate length of the product used in the example, and is not
                                                                                                                    calculated as a starting price.
   949   950   951   952   953   954   955   956   957   958   959