Page 949 - MISUMI SINGAPORE Economy Series
P. 949

Economy series  Product Overview   Angle Plates Lightweight, High Rigidity Type                   13
 Angle Plates

                                                 Representative model: C-AIKK200-100               Angle Plates

 Application 1                                                                                       Posts / Strut Clamps /
 Economy series   Picking and Conveying                                              Shipping
 Mechanism
                                                                                        from
 Angle Plates                                          66.26               SGD 1 day                Posts

                                                 Volume Discount
 Suitable for mechanism part holder                   Quantity         1~9             10~         P.935
                                                      Discount       Unit Price       30%
 Lightweight  High rigidity  Low price  Single-Axis Actuator  E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Strut Clamps
 MISUMI Economy   Material  Surface Treatment  When A = 60, 70  When A = 100 or more
 series Angle Plates  Cast aluminum  Not Provided
                              a±0.05  a±0.05 2-d  2-d  a±0.05  a±0.05  a±0.05 DH7  DH7  a±0.05  DH7  P.941
                                                            2-d
                                      DH7  DH7              DH7      1.6  1.6             1.6
                                       1.6  1.6             1.6    4-d  4-d              4-d
 Q Adopt Chinese aluminum casting to realize lightweight and ensure low price  B±0.02  B±0.02       Angle Plates
 Weight  Height: 400mm                 3  B±0.02  3          3  B±0.02  B±0.02             B±0.02
 10kg  Q Height 400mm, allowing pickup with one hand                                               P.943
 Q Mass production of standard specifications, and domestic casting process to achieve low prices  2-R5  2-R5  2-R5  2-R5  2-R5  2-R5
                                                                      D1H7
                               X    X D1H7  D1H7     X    D1H7   D1H7                  D1H7
                                     1.6   1.6             X 1.6  F  X  1.6  F  1.6  X  F  1.6
 68%  Replacing the current iron welded angle plates outsourced
 Lightweight                                              (W)  (W)              (W)
                                X
 It is used to fix the Single-Axis Actuator and other mechanisms, and the load-bearing capacity   0.05/100 0.05/100  X (T)  (T)  0.05/100  X  B±0.02  B±0.02 2-R5  2-R5
                                                           (T)
                                                   4-d  4-d              4-d   B±0.02    2-R5
 3.2kg  is about 20kg. It is enough to use aluminum angle plate. However, aluminum casting has
 requirements for the minimum order quantity, so iron welded angle plate will be used. If there   2-DH7  2-DH7  2-DH7
                                                   1.6  1.6
 are cheap aluminum products, it is more in line with the lightweight design trend.  G 1.6
                                                                   G                     G
 Iron Welding, etc.  Aluminum Casting MISUMI Economy series  Customer
                               2H   2H               2H
                                                     h±0.05  h±0.05       h±0.05
 Q Reinforcement to ensure high rigidity       (T)  (T)            Y  (T)  Y             Y
 Thickening and strengthening of reinforcement parts according to FEA analysis  Compression Deformation Test
                               X     X  3A  3A       X       3A
 Q Stress concentration in the reinforcement area Q Enhancement of reinforcement thickness  Q Physical test of angle   Q Load deformation curve (reference)  E  Tolerances are not guaranteed where dimensional and geometric tolerances are not marked.
 plate pressure resistance
 161.34 Max [MPa]   MISUMI   MISUMI   Load (kgf)  Pressure Resistance Test  EThe dimension with ( ) is for reference only.
 143.42  Height H  standard product Economy series  E  The appearance of the product will have casting marks as it is a casting product, which does not affect normal use.
 125.49  100  10  10  300  Part Number    Angle Plate Body     Through Hole       Positioning Hole
 107.56  Reinforcement  150  14  15  200  2   3
 89.636      1Type    Height H  A Dimension  (W)   (T)    d  B   X   F   Y   G  DH7 D1H7  a  h
 71.71  200  14  15  100
 53.783  250  15  18  0  100      60        60     10    6.5  35  30  -  40  40  6   6   45  60
 35.857  300  15  18  0  0.01  0.05  0.1  0.15  0.2  150  70     40   -  75  60          55  105
 17.931  350  15  18  Deformation (mm)             15
 0.0041696 Min          200                                              110  70            145
 400  15  18  * Test Object C-AIKK300-100 (Height 300)  100kg load deformation is only 50μm
            C-AIKK      250       100      100           11  70  45  40  130     10  10  65  180
                        300                        18                    180  100           230
 Q Guaranteed perpendicularity tolerance 0.05mm, with wide range of applications  350  150  40  90  230  85  280
                        400                                              260 120            320
 Application 2   Application 3   EDimensions with ( ) are for reference only and not in accordance with general tolerances.
 Perpendicularily   Recommended   Cylinder Drive   CCD Testing   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
 tolerance  Applications  Part Number (1Type · 2Height H)  -  3A Dimension
 Mechanism  Mechanism  Example  C-AIKK200   -    100
 MISUMI   X-Axis   MISUMI
 MISUMI   Positioning Stage  How to search
 standard   0.02 / 100  Automotive Welding /  Economy series   Economy series   on website  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
 product  Inspection Fixture  Angle Plates  Angle Plates                            MISUMI
                    Type  C-AIKK            Keyword  angle plate                      Economy series
 Cylinder
 MISUMI   FA Industry
 Economy   0.05 / 100  Equipment
 series    Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  944
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   944   945   946   947   948   949   950   951   952   953   954