Page 945 - MISUMI SINGAPORE Economy Series
P. 945

13
                        Hexagonal Posts End Threaded, One End Tapped


                                                 Representative model: C-PLSBWRK10-30              Angle Plates
                                                  Save Up to                                         Posts / Strut Clamps /
                                                  vs Standard Type  68%              Shipping
                                                        1.06               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Posts
                                                      Quantity      1~49      50~99      100~      P.935
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Strut Clamps
                                   M                   M
                                                                                                   P.941
                                                                        (C)


                                                     M×2         2B   Material: General Structural Steel or SUM Material  Angle Plates
                                M×1.5        3L±0.2                   Surface Treatment:  Nickel Electroplating or
                                                                                Electroless Nickel Plating  P.943
                      Part Number                       3Length L                  M
               1Type      2Width across flats B     (Fixed Size Selection)   (Coarse Thread)  (C)
                                  6         15 20 30 40 50                         3        6.9
                                  7             20 30 40 50 60 80 100              4        8.1
                                  8             20 30 40 50 60 80 100 150          5        9.2
            C-PLSBWRK
                                 10                30 40 50 60 80 100 150                  11.5
                                                                                   6
                                 12                30 40 50 60 80 100 150 200              13.9
                                 14                   40 50 60 80 100 150 200      8       16.2
          E The surface of the product may be barrel plated, so the appearance may have some bumps and bruises.
          E The thread specifications only ensure the actual matching accuracy of screws and nuts.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2B)  -  3L
                       C-PLSBWRK10     -  30
               Example

          Intended Use      Fastening and Connection                   Separation




             Usage     Hexagonal Posts
             Method
            Diagram

                                                                Hexagonal Posts

                                                       ·  Connected to the baffle, effectively blocking the running
            Feature  · Simple and aesthetic connection  mechanism, and anti-interference
                                                       · Easy to fasten, and can be installed even in narrow spaces
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-PLSBWRK         Keyword  hex post                       MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  940
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   940   941   942   943   944   945   946   947   948   949   950