Page 941 - MISUMI SINGAPORE Economy Series
P. 941

Economy series  Product Overview  Product Overview                            Economy series      13
 Round Posts / Hex Posts                                                Round Posts / Hex Posts




 vs Standard Type  Q Salt Spray Test Report (Corrosion resistance:   Q Economy series product thread   Angle Plates  Posts / Strut Clamps /
 Economy series   Saving      Economy series is equivalent to MISUMI standard product)     with the relief groove, aesthetic
 up to
                                                                    MISUMI Economy series
 Round Posts /   76 %  MISUMI Economy series                     Feature 1: The male thread has a relief groove   Posts
          Material: General Structural Steel
          or SUM Material
 Hex Posts  Surface Treatment: Nickel                            Feature 2: The end face is chamfered and   P.935
                                                                          to screw the thread to the bottom.
          Electroplating or Electroless Nickel
          Plating
          Test Result: No Obvious Rust  Before Test  After Test           deburred, which is aesthetic.
 Easy installation                                               Product Example:                   Strut Clamps
          MISUMI standard product
 Excellent anti-rust performance  Material: SS400                                    1             P.941
                                                                       2
          Surface Treatment: Electroless
          Nickel Plating                                                                            Angle Plates
          Test Result: No Obvious Rust
                                  Before Test  After Test
                                                                                                   P.943
          Generic products on the market 1*
 Q Specification difference between MISUMI standard product and Economy series  Material: S45C  Corrosion resistance: Economy series is  equivalent to MISUMI standard product
          Surface Treatment: Electroless                          Generic products on the market
          Nickel Plating
          Test Result: Large Area of                             Feature 1: Incomplete thread is left at the bottom,
                                  Before Test  After Test
          Corrosion                                                       which cannot be screwed in completely.
                                                                 Feature 2: No chamfer, and risk of cutting
          Generic products on the market 2*                      Product Example:
          Material: SUM23
          Surface Treatment:                                                         1
          Electroplated Nickel Plating                                 2
          Test Result: Completely
                                  Before Test  After Test
          Rusted
          · Test Method: Corrosion test according to standard ASTM B117 test method
          · Test Conditions: 1 Salt water spray test (5%NaCL35°C)
                     2 Volume of salt solution 1.0~2.0ml/hr
                     3 Salt solution PH value 6.5~7.2
         * Generic products on the market are similar products randomly purchased by our company from online or offline markets
         * The test data are obtained through testing by our company, which are for reference only
         Q Product use and relief groove reference value



 QExample of Use  · Feature: The wrench can be used for the hexagonal post in more places than the round post,   · Post Dimensions of male thread relief
           and the wrench can be used even near the workpiece, and the wrench can be changed every   groove (reference value)
           60°. When using the round post, make sure that there is room for turning the wrench.  M

 Q Equipment Name: Pull-in Conveyor                                                MC
 Q Function Description: Pull-in conveyor is a space-saving type of non-driven conveyor.
                                                                             g
 Q Function of hexagonal post in mechanism:
 1 The hexagonal post is used as a fastening connector in the mechanism to support   M  MC  g
                                                                                       1
     the weight of all upper workpieces and increase the stability of the mechanism.  60°  3 4  2.3  1.2
                                                                              3
 2 Because the mechanism is often used in narrow space, the fastening method of   180°  5  3.9  1.5
                                                                     6       4.3       2
     hexagonal post is very simple and convenient for equipment installation and maintenance.  When using a wrench on   When using a wrench on the   8  6.2  2.5
                the hexagonal post         round post


                                                                                                  936
   936   937   938   939   940   941   942   943   944   945   946