Page 936 - MISUMI SINGAPORE Economy Series
P. 936

NP604 Series Contact Probes Min Pitch 2.54mm, Stroke 4.0mm


                                                 Representative model: C-NP604-A (50pcs/pack)
                        Mounting                  Save Up to
                        Pitch
                        2.54mm
                                                  vs Standard Type  62%              Shipping
                                                       42.06               SGD 1 day
                                                                                        from
    Proximity   Sensor                           Volume Discount       1~9             10~
                                                      Quantity
                                                                     Unit Price
                                                      Discount
   P.891                                         E  Shipping days may differ by Quantity.  30%
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
      Microsensors  Beryllium Bronze  Phosphor Bronze  Stainless Steel  Nickel Base Gold Plated & Buffed  Nickel Base Gold Plated & Buffed
    Photo             Material                           Surface Treatment
                        Barrel
                                  Spring
                                                Probe Tip
                                                                        Barrel
             Probe Tip
   P.901                        Tip Shape Selection               φ 1.37±0.02
    Zone   Sensors

   P.913
                                                         18.5±0.1
                                                  24.5±0.2
     Filters  Tip Shape Drawings
           A                B                C                D19              E
   P.918         -0.06           -0.08                              -0.08            -0.06
              (0.45)  φ 1.5  0  ( φ 0.99)  φ 1.9 -0.02  ( φ 0.99)  φ 0.15  φ 0.99±0.03  0.05  φ 1.9 -0.02  ( φ 0.99)  φ 1.5  0  ( φ 0.99)
    Power   Strips  60°                       50°              60°              90°

                2.0             2.0                   30°         2.0              2.0
   P.921          6.0±0.1         6.0±0.1           6.0±0.1         6.0±0.1          6.0±0.1
    Contact   Probes  ER  φ 1.4  0  -0.06  ( φ 0.99)  AK  φ 0.99±0.03  RH  φ 1.5  0  -0.06  ( φ 0.99)

            R0.4
   P.924    60°                                100°
   12           2.0  6.0±0.1     6.0±0.1          2.0  6.0±0.1
                                   (2.24)

    Sensors / Filters /    Power Strips / Contact Probes  Part Number  2Tip Shape  Pitch (min) Stroke Initial Stage 2/3 Stroke  Max. Allowable  Resistance  Cycle (Reference)
                               Mounting
                                                Spring Pressure
                                         Full
                                                                                      Replacement
             1Type
                                                                   Current
          C-NP604
                      A
                          D19
                      C
                          ER
                      E   B     2.54mm  4.0mm   10gf     110gf      3A        50mΩ   100,000 Cycles
          C-NP604HD   AK  RH                    39gf     160gf
          E Please visit MISUMI official website for details of the models available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type)  - 2Tip Shape
                        C-NP604     -     A
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-NP604           Keyword  604 probe
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    931                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   931   932   933   934   935   936   937   938   939   940   941