Page 931 - MISUMI SINGAPORE Economy Series
P. 931

NP58 Series Contact Probes Min Pitch 1.00mm, Stroke 2.0mm


                                                 Representative model: C-NP58-A (50pcs/pack)
                       Mounting                   Save Up to
                        Pitch
                       1.00mm
                                                  vs Standard Type  80%              Shipping
                                                       37.44               SGD 1 day
                                                                                        from

                                                 Volume Discount
                                                      Quantity         1~9             10~         Sensor  Proximity
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.          P.891
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                 Material         Surface Treatment
           Probe Tip  Barrel  Spring  Probe Tip  Barrel                                            Microsensors  Photo
             SK4  Phosphor  Stainless  Nickel Base Gold  Nickel Base Gold
                   Bronze
                                        Plated & Buffed
                              Plated & Buffed
                         Steel
                                                                                                   P.901
                        Tip Shape Selection
                                                              φ 0.58±0.02                          Sensors  Zone
                                                                                                   P.913

                                                           14.0±0.1
                                                   18.5±0.2                                         Filters
           Tip Shape Drawings                                                                      P.918
           A (Quartered)  B           C              D             E              G
                φ 0.8±0.03  ( φ 0.38)  φ 0.8±0.03  ( φ 0.38)  ( φ 0.15)  φ 0.38±0.03  0.05  φ 0.8±0.03  ( φ 0.38)  φ 0.8±0.03  ( φ 0.38)  φ 0.8±0.03  ( φ 0.38)  Strips  Power

                                        50°           90°           90°                            P.921
              2.5           2.5            30°           2.5            2.5          2.5
               4.5±0.1       4.5±0.1           2.0±0.1    4.5±0.1        4.5±0.1      4.5±0.1
           H (Quartered)  J           N              AK            RH                              Probes  Contact
                φ 0.38±0.03  0.05  φ 0.38±0.03  φ 0.38±0.03  φ 0.38±0.03  φ 0.8±0.03  ( φ 0.38)    P.924


                          90°                                       90°                            12
                                                     (0.94)             2.5
                   2.0±0.1       2.0±0.1      2.0±0.1        2.0±0.1     4.5±0.1
          Part Number  2Tip   Mounting   Full   Spring Pressure  Max. Allowable   Resistance  Replacement Cycle
            1Type     Shape    Pitch   Stroke Initial Stage 2/3 Stroke  Current       (Reference)   Power Strips / Contact Probes  Sensors / Filters /
                     A   B
                     C   D
           C-NP58    E   G     1.0mm   2.0mm   25gf     50gf       1.9A      70mΩ    50,000 Cycles
                         J
                     H
                     N   AK
                     RH
          E Please visit MISUMI official website for details of the models available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example   Part Number (1Type)  - 2Tip Shape
                        C-NP58      -     A
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-NP58            Keyword  58 probe
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  926
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   926   927   928   929   930   931   932   933   934   935   936