Page 927 - MISUMI SINGAPORE Economy Series
P. 927

Industrial Power Distribution Units (Multi-Purpose Outlet)


           New                                   Representative model: E-P1M10-6
          Products

                                                                                     Shipping
                                                       19.20               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~         Sensor  Proximity
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.          P.891
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                           1U                                     19
                                                                     7        φ7.8                 Microsensors  Photo
                            44  32
                                                430                       44
                                                461                                                P.901
                                                485                                                Sensors  Zone



                           1.5U                                   18                               P.913
                                                                              φ7.8
                                                                     7
                            66  35                                                                  Filters
                                                430                       44
                                                461
                                                485                                                P.918


                                                                              Material: Aluminum alloy, PC
                                                                              Surface Treatment: Polyester Resin  Strips  Power
                                                     Rated
                                                              Switch
                                             Rated
                                                                      Other
             Part Number  Dimensions  Number of   Current (A) Voltage (V) Indicator Light Functions  Power Cord  Power Cord Conductor    P.921
                             (U)
                                   Sockets
                                                                             Length (m) Cross Section (mm )
                                                                                              2
          E-P1M10-6                   6
          E-P1M10-8                   8                                 -
          E-P1M10-SC6        1        6                      Provided  Overload                    Probes  Contact
          E-P1M10-SC8                 8                              protection
          E-P1.5M10-LP6               6       10                     Leakage             1.5       P.924
          E-P1.5M10-LP8      1.5      8                        -     protection                    12
          E-P1M10-SP6                 6                             SPD lightning
          E-P1M10-SP8                 8                              protection
          E-P1M16-6                   6               250                       1.8
          E-P1M16-8          1        8                      Provided   -                           Power Strips / Contact Probes  Sensors / Filters /
          E-P1M16-SC6                 6                              Overload
          E-P1M16-SC8                 8                              protection
          E-P1.5M16-LP6               6       16                                         2.5
          E-P1.5M16-LP8      1.5      8                        -     Air switch
          E-P1M16-SP6                 6                             SPD lightning
          E-P1M16-SP8        1        8                      Provided  protection
          Ordering
          Example    Part Number
                     E-P1M10-6
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-P1M10-6         Keyword  pdu
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  922
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   922   923   924   925   926   927   928   929   930   931   932