Page 924 - MISUMI SINGAPORE Economy Series
P. 924

Single Phase Noise Filters


           New                                   Representative model: E-DNF-6
          Products

                                                                                     Shipping
                                                       28.60               SGD 5 days
                                                                                        from

    Proximity   Sensor                           Volume Discount       1~9             10~
                                                      Quantity
                                                                     Unit Price
                                                      Discount
   P.891                                         E  Shipping days may differ by Quantity.  30%
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
      Microsensors  2× φ 4.5  75                       2× φ 4.5         75
    Photo   Screw Mounting  87                         DIN Rail Mounting  87
          Mounting Hole
                                                       Mounting Hole
   P.901  Input Terminal                     Output Terminal  Input Terminal            Output Terminal
                                             Ground Protection  Ground Protection  43  52  Ground Protection
                                          52
                                        43
          Ground Protection
    Zone   Sensors  Input Terminal           Output Terminal  Input Terminal            Output Terminal
                                                            6-M4
               6-M4
                          Terminal                                    Terminal      Mounting Plate
                                                                       Cover
                           Cover
   P.913                                 Mounting Plate
     Filters                            35                                         35
   P.918                                                                           8.4

    Power   Strips  Screw Mounting  E-DNF-6    E-DNF-10         E-DNF-20        E-DNF-30
                               E-DNF-6D
                                                                                E-DNF-30D
          DIN Rail Mounting
                                               E-DNF-10D
                                                                E-DNF-20D
          Rated Current (AC / DC)  6A          10A              20A             30A
   P.921
          Rated Voltage (AC / DC)  250V        250V             250V            250V
    Contact   Probes  Withstand Voltage  AC 2500V 60s Terminal - Grounding
                               100MΩ min. at DC 500V
          Insulation Resistance
          Leakage Current      1.0mA max. at AC 250V / 60Hz
   P.924  Direct Current Resistance  110mΩ max.  45mΩ max.      13mΩ max.       7mΩ max.
   12     Operating Environment  Temperature -25~85°C, Humidity 20~95%RH (no condensation)  Common Mode
    Sensors / Filters /    Power Strips / Contact Probes  -10 E-DNF-6  -10 E-DNF-10  -10 E-DNF-20  -10 0  E-DNF-30  Differential Mode
                                                         E-DNF-20D
                                   E-DNF-10D
             E-DNF-6D
                                                                               E-DNF-30D
                                                        0
            0
                                  0
           Attenuation(dB)
                                                       -20
                                                                             -20
                                 -20
            -20
                                                       -30
                                                                             -30
            -30
                                 -30
            -40
            -50
                                                                             -50
                                                       -50
                                 -50
                                                       -60
                                 -60
            -60
                                                                             -60
                                                                             -70
                                                       -70
            -70
                                 -70
                                                                             -80
            -80                  Attenuation(dB)  -40  Attenuation(dB)  -40  Attenuation(dB)  -40
                                 -80
                                                       -80
            -90                  -90                   -90                   -90
           -100                  -100                  -100                  -100
             0.1   1    10   100  0.1    1   10    100  0.1   1    10    100  0.1   1    10    100
                  Frequency(MHz)        Frequency(MHz)       Frequency(MHz)        Frequency(MHz)
          Ordering
          Example   Part Number (Type)
                        E-DNF-6
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-DNF-6           Keyword  noise filter                     Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    919                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   919   920   921   922   923   924   925   926   927   928   929