Page 920 - MISUMI SINGAPORE Economy Series
P. 920

Area Sensors Standard, Finger Detection


           New                                   Representative model: E-ARS10-4-N
          Products

                                                                                     Shipping
                                                       85.99               SGD 1 day
                                                                                        from

    Proximity   Sensor                           Volume Discount       1~9             10~
                                                      Quantity
                                                      Discount
                                                                     Unit Price
   P.891                                         E  Shipping days may differ by Quantity.  30%
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
      Microsensors                                       B1               29
    Photo                                                A1

   P.901
                                                        2D
    Zone   Sensors                                        H         30


   P.913                                      L                     A1: Upper end cap
                                                                    A2: Lower end cap + aviation terminal
                                                                    B1: Upper blind spot
     Filters                                                        B2: Lower blind spot
                                                                    D: Optical axis pitch
                                                          B2        H: Grating protection height
                 A1 = 12mm  A2 = 19mm                               L: Total grating height
   P.918
                 B1 = 1/2 of optical axis pitch
                 B2 = 1/2 of optical axis pitch + 27mm
                 H = (Number of optical axes - 1) × Optical axis pitch
    Power   Strips  L = Number of optical axes × Optical axis pitch +   A2
                   55mm (excluding 33mm aviation terminal)
                      Part Number          3Number of Optical         Protection Height H  Total Height L
   P.921                                     Axes Multiple of   4Output Type  (mm)      (mm)
               1Type       2Optical Axis Pitch D  Specified Unit 2      H = (3 - 1) × 2  L = 2 × 3 + 55
    Contact   Probes  E-ARS       10             4~50      N (NPN Output)  30~490       95~555
                                                           P (PNP Output)
                                                  QWiring Diagram
               Types
                                   0~3m
          Detection Distance      Standard                                       +24V
   P.924   Response Time           ≤5ms                                                 GND
   12       Power voltage  NPN Output Type / PNP Output Type      Emitter (Brown) power supply positive pole +
                                                                   (Blue) power supply negative pole -
                                DC24V ±10%
              Output
                                                                   (Black) CP sync line
    Sensors / Filters /    Power Strips / Contact Probes  Circuit Protection  Reverse Connection Protection /    Receiver  (Black) CP sync line
                           Output Short Circuit Protection
           Resistant to Light
                                 10000Lux
             Interference
                                                                   (Brown) power supply positive pole +
              Material
                                Aluminum Alloy
                                                                   (Blue) power supply negative pole -
                               With 0.2mm  PVC
                                      2
               Cable
                                                                   (White) NPN / PNP signal line
                          Length 2.5m Circular Connector
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Example  Part Number (1Type · 2D) -  3Number of Optical Axes  -  4Output Type
                         E-ARS10      -         4          -     N
               Example
                                                    For finger detection Minimum
                                                    Detectable Object φ15mm
                                                    (optical axis pitch 10mm)
                                            10mm
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-ARS             Keyword  area sensor                    MISUMI
                                                                                      Economy series
    915
   915   916   917   918   919   920   921   922   923   924   925