Page 917 - MISUMI SINGAPORE Economy Series
P. 917

Photoelectric Sensors Square Type


           New                                   Representative model: E-MSMH91N-2M
          Products

                                                                                     Shipping
                                                       26.20               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~         Sensor  Proximity
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.          P.891
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          E-MSMD / E-MSMH / E-MSMB
                           3   20    1.2  Light   11      Operating status indicator (red)         Microsensors  Photo
                                        Receiver            13.6
                           15.5               3.6   Distance   9.9  5.5                            P.901
                                                    adjustment
                        31  25.4    φ3.8 Cable,
                                    Length 2m
                                             3.6   Detection
                                      Light Emitter  center      Operation changeover switch       Sensors  Zone
                                                              Power indicator (orange)
                                 2-M3×0.5
                                 Through Hole Thread                                               P.913
          E-MSMT               20
                           3         1.2        11
                                                   Optical axis  13.6                               Filters
                           15.5
                        31  25.4     φ3.8 Cable,                                                   P.918
                                      Length 2m
                                                              Light emitter:   Power indicator (red)
                                                              Light receiver:  Power indicator (green)
                                                                       Operating status indicator (red)  Strips  Power
                                2-M3×0.5
                                Through Hole Thread
                                                                                                   P.921
                     Part Number           Detection                Light   Detection   Adjustment
              NPN Type        PNP Type      method       Shape     Source  Range  Output  method   Probes  Contact

           E-MSMD61N-2M    E-MSMD81P-2M                                   100mm
                                                                                                   P.924
                                            Diffuse-               Infrared                        12
                                          reflective Type           Light
           E-MSMH91N-2M    E-MSMH91P-2M                                   300mm
                                                                                 NO / NC  Knob Type   Power Strips / Contact Probes  Sensors / Filters /

                                            Mirror-
           E-MSMB62N-2M    E-MSMB82P-2M   reflective Type                  2m
                                                                    Red
                                                                    Light
                                           Through-
           E-MSMT61N-2M    E-MSMT81P-2M    beam Type                       15m

          Ordering
          Example    Part Number
                    E-MSMH91N-2M
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-MSMD61N-2M      Keyword  photoelectric sensor           MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  912
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   912   913   914   915   916   917   918   919   920   921   922