Page 919 - MISUMI SINGAPORE Economy Series
P. 919

Economy series  Product Overview   Area Sensors Thin Type
 Area Sensors

           New                                   Representative model: E-ARST10-4-N
          Products

                                                                                     Shipping
                                                       85.99               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~         Sensor  Proximity
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.          P.891
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.


                                    B1                                                             Microsensors  Photo

                                                        28                                         P.901
                                                                        B1: Upper blind spot
                                   2D                                   B2: Lower blind spot       Sensors  Zone
                                           13.51                        D: Optical axis pitch
                                                                        H: Grating protection height
                          L         H                                   L: Total grating height
                                                                                                   P.913

                                             B1 = 1/2 of optical axis pitch + 13mm                  Filters
                                             B2 = 1/2 of optical axis pitch + 13mm
                                             L = Number of optical axes × Optical axis pitch + 26mm
                                             H = (Number of optical axes - 1) × Optical axis pitch  P.918
                                    B2

                      Part Number          3Number of Optical   4Output Type  Protection Height H  Total Height L   Strips  Power
                                                                           (mm)
                                                                                        (mm)
                                             Axes Multiple of
               1Type       2Optical Axis Pitch D  Specified Unit 2      H = (3 - 1) × 2  L = 3 + 26
               E-ARST             10             4~28      N (NPN Output)  30~270       66~306     P.921
                                  20                       P (PNP Output)  60~540      106~586
               Types            Thin Type        QWiring Diagram                +24V
          Detection Distance      0~3m                                                 GND         Probes  Contact
           Response Time          ≤5ms                          Emitter (Brown) power supply positive pole +
                                                                 (Blue) power supply negative pole -
            Power voltage      DC24V±10%                         (Black) CP sync line              P.924
              Output         NPN Output Type /                                                     12
                              PNP Output Type
           Circuit Protection  Reverse Connection Protection /   (Black) CP sync line
                          Output Short Circuit Protection        (Brown) power supply positive pole +
           Resistant to Light   10000Lux                        Receiver
             Interference                                        (Blue) power supply negative pole -
              Material        Aluminum Alloy                     (White) NPN / PNP signal line      Power Strips / Contact Probes  Sensors / Filters /
               Cable     With 0.2mm   PVC Length 2.5m
                                 2
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Example  Part Number (1Type · 2D) -  3Number of Optical Axes  -  4Output Type
                        E-ARST10      -         4          -     N

               Example


                                    For finger detection Minimum      For palm detection Minimum
                                    Detectable Object φ15mm           Detectable Object φ25mm
                                    (optical axis pitch 10mm)         (optical axis pitch 20mm)

                           10mm                              20mm

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-ARST            Keyword  area sensor                    MISUMI
                                                                                      Economy series
                                                                                                  914
   914   915   916   917   918   919   920   921   922   923   924