Page 925 - MISUMI SINGAPORE Economy Series
P. 925

Three Phase Noise Filters


           New                                   Representative model: E-SNF-10
          Products

                                                                                     Shipping
                                                       55.70               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~         Sensor  Proximity
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.          P.891
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Screw Mounting                            DIN Rail Mounting
                           120                                        120                          Microsensors  Photo
          2× φ 4.5         110                       2× φ 4.5         110
          Mounting Hole                              Mounting Hole
                                             Output Terminal                            Output Terminal  P.901
          Input Terminal                     Output Terminal  Input Terminal
                                        53  63                                     53  63  Output Terminal
          Input Terminal                     Output Terminal  Input Terminal            Output Terminal  Sensors
          Input Terminal                             Input Terminal                                  Zone
              7-M4                        Mounting Plate  7-M4
                          Terminal   Ground Protection               Terminal   Ground Protection
                           Cover                                      Cover                        P.913

                                                                                   42               Filters
                                        42

                                                                                   8.4             P.918
          Screw Mounting      E-SNF-10              E-SNF-20              E-SNF-30                 Strips  Power
          DIN Rail Mounting   E-SNF-10D             E-SNF-20D             E-SNF-30D
          Rated Current (AC / DC)  10A              20A                   30A
                                                                                                   P.921
          Rated Voltage (AC / DC)  500V             500V                  500V
          Withstand Voltage   AC 2500V 60s Terminal - Grounding
          Insulation Resistance  100MΩ min. at DC 500V                                             Probes  Contact
          Leakage Current     2.5mA max. at AC 250V / 60Hz 5.0mA max.@ AC 500V / 60Hz
          Direct Current Resistance  60mΩ max.      25mΩ max.             13mΩ max.                P.924
          Operating Environment  Temperature -25~85°C, Humidity 20~95%RH (no condensation)         12
                                                                            Common Mode
                                                                            Differential Mode
              E-SNF-10                 E-SNF-20                E-SNF-30
                                                              0
             0  E-SNF-10D            -10 0  E-SNF-20D         -10 E-SNF-30D                         Power Strips / Contact Probes  Sensors / Filters /
            -10
           Attenuation(dB)  -30     Attenuation(dB)  -30     Attenuation(dB)  -30
                                     -20
                                                              -20
            -20
                                                              -40
                                     -40
            -40
                                                              -50
                                     -50
            -50
                                                              -60
                                     -60
            -60
            -70
                                                              -80
            -80                      -70                      -70
                                     -80
            -90                      -90                      -90
           -100                      -100                    -100
             0.1   1    10    100     0.1   1    10    100     0.1   1    10   100
                  Frequency(MHz)            Frequency(MHz)           Frequency(MHz)
          Ordering
          Example   Part Number (Type)
                       E-SNF-10
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-SNF-10          Keyword  noise filter                     Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  920
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   920   921   922   923   924   925   926   927   928   929   930