Page 928 - MISUMI SINGAPORE Economy Series
P. 928

Industrial Power Distribution Units (International Outlet)


           New                                   Representative model: E-P1G10-6
          Products

                                                                                     Shipping
                                                       19.20               SGD 5 days
                                                                                        from

    Proximity   Sensor                           Volume Discount       1~9             10~
                                                      Quantity
                                                                     Unit Price
                                                      Discount
   P.891                                         E  Shipping days may differ by Quantity.  30%
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
      Microsensors               44  32
    Photo                      1U                                      19  7      φ7.8

   P.901                                             430                       44
                                                     461
                                                     485
    Zone   Sensors


   P.913                       1.5U                                    18
                                                                          7        φ7.8
     Filters                     66  35                                        44
                                                     430
                                                     461
   P.918                                             485

    Power   Strips                                                            Material: Aluminum alloy, PC
                                                                              Surface Treatment: Polyester Resin
                                                   Rated
                                          Rated
                                                            Switch
                                                                    Other
            Part Number  Dimensions  Number of   Current (A)  Voltage (V) Indicator Light Functions  Power Cord  Power Cord Conductor
                                 Sockets
                          (U)
                                                                          Length (m)
                                                                                              2
   P.921                                                                            Cross Section (mm )
          E-P1G10-6                6                                  -
    Contact   Probes  E-P1G10-8  1  8 6                    Provided  Overload
          E-P1G10-SC6
          E-P1G10-SC8              8                               protection
   P.924  E-P1.5G10-LP6            6       10                      Leakage              1.5
                                                                   protection
   12     E-P1.5G10-LP8   1.5      8 6                       -     SPD lightning
          E-P1G10-SP6
                                                                    protection
          E-P1G10-SP8
    Sensors / Filters /    Power Strips / Contact Probes  E-P1G16-6  1  8 6 8 6  250  Provided  protection  1.8
                                                                      -
          E-P1G16-8
          E-P1G16-SC6
                                                                   Overload
          E-P1G16-SC8
          E-P1.5G16-LP6
          E-P1.5G16-LP8   1.5      8 6 8   16                -     Air switch           2.5
          E-P1G16-SP6              6                               SPD lightning
          E-P1G16-SP8      1       8                       Provided  protection
          Ordering
          Example    Part Number
                      E-P1G10-6
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-P1G10-6         Keyword  pdu
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    923                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   923   924   925   926   927   928   929   930   931   932   933