Page 933 - MISUMI SINGAPORE Economy Series
P. 933

NP88 Series Contact Probes Min Pitch 1.5mm, Stroke 2.5mm


                                                 Representative model: C-NP88-A (50pcs/pack)
                       Mounting                   Save Up to
                        Pitch
                       1.5mm
                                                  vs Standard Type  80%              Shipping
                                                       37.44               SGD 1 day
                                                                                        from

                                                 Volume Discount
                                                      Quantity         1~9             10~         Sensor  Proximity
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.          P.891
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                   Material          Surface Treatment
             Probe Tip  Barrel  Spring  Probe Tip  Barrel                                          Microsensors  Photo
              SK4    Phosphor  Stainless  Nickel Base Gold  Nickel Base Gold
                                           Plated & Buffed
                                 Plated & Buffed
                            Steel
                      Bronze
                                                                                                   P.901
                          Tip Shape Selection
                                                         φ 0.88±0.02                               Sensors  Zone
                                                                                                   P.913

                                                           12.5±0.1
                                                    16.0±0.2                                        Filters
            Tip Shape Drawings
             A (Quartered)  B           C             D             E             G                P.918

                 -0.06         -0.06                        -0.06         -0.06        -0.06
                φ 1.0  0  ( φ 0.67)  φ 1.0  0  ( φ 0.67)  50° φ 0.15  φ 0.67±0.03  0.05  φ 1.0  0  ( φ 0.67)  φ 1.0  0  ( φ 0.67)  φ 1.0  0  ( φ 0.67)  Strips  Power

                  1.0           1.0            30°       90°  1.0      90°  1.0          1.0       P.921
                                                                          3.5±0.1±0.1
                                                                                       3.5±0.1±0.1
                 3.5±0.1       3.5±0.1        3.5           3.5           3.5          3.5
                                              3.5±0.1±0.1
                                                            3.5±0.1±0.1
             H (Quartered)  J           N             AK            RH                             Probes  Contact
                    φ 0.67±0.03  0.05  φ 0.67±0.03  φ 0.67±0.03  φ 0.67±0.03  φ 1.0  0  -0.06  ( φ 0.67)  P.924
                             90°                                       90°                         12
                                                          (1.52)           1.0
                3.5±0.1         3.5±0.1      3.5±0.1       3.5±0.1        3.5±0.1
          Part Number  2Tip   Mounting   Full   Spring Pressure  Max. Allowable   Resistance  Replacement Cycle
            1Type     Shape  Pitch (min) Stroke Initial Stage 2/3 Stroke  Current     (Reference)   Power Strips / Contact Probes  Sensors / Filters /
                     A    B
          C-NP88     C    D                    10gf     50gf
                     E    G
                     H    J    1.5mm   2.5mm                       3A        60mΩ   100,000 Cycles
          C-NP88HD   N    AK                   30gf     100gf
                     RH
          E Please visit MISUMI official website for details of the models available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type)  - 2Tip Shape
                        C-NP88      -     A
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-NP88            Keyword  88 probe
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  928
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   928   929   930   931   932   933   934   935   936   937   938