Page 934 - MISUMI SINGAPORE Economy Series
P. 934

NP120 Series Contact Probes Min Pitch 2.0mm, Stroke 6.5mm


                                                 Representative model: C-NP120-A (50pcs/pack)
                       Mounting                   Save Up to
                        Pitch
                        2.0mm
                                                  vs Standard Type  65%              Shipping
                                                       44.51               SGD 5 days
                                                                                        from
    Proximity   Sensor                           Volume Discount       1~9             10~
                                                      Quantity
                                                      Discount
                                                                     Unit Price
   P.891                                         E  Shipping days may differ by Quantity.  30%
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
      Microsensors  Probe Tip  Phosphor  Stainless  Nickel Base Gold  Nickel Base Gold
    Photo          Material          Surface Treatment
                                  Probe Tip
                                             Barrel
                            Spring
                      Barrel
   P.901      SK4     Bronze  Steel  Plated & Buffed  Plated & Buffed
                            Tip Shape Selection
    Zone   Sensors                                              φ 1.2±0.02

   P.913

     Filters                                        33.0    24.5±0.1

           Tip Shape Drawings
   P.918
           A (Quartered)  B            C             D             E             G
    Power   Strips  φ 1.5  0  -0.06  ( φ 0.93)  φ 1.5  0  -0.06  ( φ 0.93)  φ 0.93±0.03  0.05  φ 1.5   0  -0.06  ( φ 0.93)  φ 1.5  0  -0.06  ( φ 0.93)  φ 1.5  0  -0.06  ( φ 0.93)


   P.921                                50° φ 0.15    90°           90°
           2.0    6.5     2.0   6.5        30°  8.5   2.0    6.5    2.0    6.5    2.0   6.5
    Contact   Probes  H (Quartered)  J  N            AK                          RH


   P.924            φ 0.93±0.03  0.05  φ 0.93±0.03  φ 0.93±0.03  120°  φ 0.93±0.03   φ 1.5  0  -0.06  φ 0.93
   12           8.5±0.1   90°  8.5±0.1     8.5±0.1       60°  (2.08)  8.5         2.0    6.5
                                                                                  100°

    Sensors / Filters /    Power Strips / Contact Probes  Part Number  A Shape B  Mounting   Stroke Initial Stage 2/3 Stroke  Max. Allowable   Resistance  Replacement Cycle
                                               Spring Pressure
                       2Tip
                                        Full
                                Pitch
                                                                 Current
             1Type
                                                                                      (Reference)
          C-NP120
                      C
                      E
                           G
                           J
                      H    D   2.0mm   6.5mm   15gf     50gf       2.5A      60mΩ   100,000 Cycles
          C-NP120HD   N    AK                  25gf     100gf
                      RH
         E Please visit MISUMI official website for details of the models available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type)  - 2Tip Shape
                        C-NP120     -     A
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-NP120           Keyword  120 probe                      MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    929                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   929   930   931   932   933   934   935   936   937   938   939